(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 24/11/2024 to 4:30 (IST) 25/11/2024. We apologize for the inconvenience.
  • Please note that the MISUMI Pune office and warehouse will be closed on November 20th due to the state election.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Value Hex Bolt - Stainless Steel / Box【60-1,000 Pieces Per Package】

Value Hex Bolt - Stainless Steel / Box
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,762₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

Cost for "Affordable Hex Bolts" has been reduced by optimizing the procurement method (from 4.54 yen per piece).
Costs can be reduced by using this hex bolt.

[Specifications]
Fully threaded
Material: Stainless steel
Surface processing: None
Thread Ridge Type - Metric Coarse
Strength Class A2-50
Sales Unit Small Box

[Available Sizes]
M4→ Length 8 mm, 10 mm, 15 mm, 25 mm
M5→ Length 8 mm, 10 mm, 12 mm, 15 mm, 20 mm, 30 mm
M6→ Length 10 mm, 12 mm, 15 mm, 20 mm, 25 mm, 30 mm, 40 mm, 45 mm
M8→ Length 12 mm, 15 mm, 20 mm, 25 mm, 30 mm, 35 mm, 40 mm, 55 mm, 65 mm, 70 mm
M10→ Length 15 mm, 20 mm, 25 mm, 30 mm, 35 mm, 40 mm, 45 mm, 50 mm, 55 mm, 60 mm, 65 mm, 70 mm, 75 mm, 80 mm, 90 mm
M12→ Length 25 mm, 30 mm, 35 mm, 40 mm, 45 mm, 50 mm, 55 mm, 60 mm, 65 mm, 70 mm, 100 mm

Part Number
RS4-15
RS5-10
RS10-60
RS10-65
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSNominal of Thread (M) Length L (mm) Pitch
(mm)
Screw Type

₹ 4,296.00

1 Pack(s)

1,000 Pieces Per Package

6 Day(s) or more 104150.7Complete thread

₹ 5,294.38

1 Pack(s)

1,000 Pieces Per Package

6 Day(s) or more 105100.8Complete thread

₹ 2,820.53

1 Pack(s)

70 Pieces Per Package

5 Day(s) or more 1010601.5Half Thread

₹ 2,761.60

1 Pack(s)

60 Pieces Per Package

6 Day(s) or more 1010651.5Half Thread

Loading...

  1. 1

Basic Information

Detailed Shape Standard Mounting Hole Shape No Material Stainless Steel
Surface Treatment No Thread Type Metric coarse Additional Shape Standard
Sales Unit Box/package Application Standard Strength Class (Stainless Steel) A2-50
X
whatsapp-qr whatsapp-icon