(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Stainless Steel E-Sert Fine (Hemlock-Made)【1-100 Pieces Per Package】

Stainless Steel E-Sert Fine (Hemlock-Made)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      58₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

  • This is a representative image. See the product standards for details.

Product Description

[Nominal M] 6, 8, 14, 18, 20, 22, 24, 27, 30, 33, 36, 39
[Material] Stainless Steel
[Surface Processing] Bare

Part Number
ESSCS-SUS-6-1
ESSCS-SUS-6-1.5
ESSCS-SUS-6-2
ESSCS-SUS-8-1
ESSCS-SUS-8-1.5
ESSCS-SUS-8-2
ESSCS-SUS-8-2.5
ESSCS-SUS-14-1
ESSCS-SUS-14-1.5
ESSCS-SUS-14-2
ESSCS-SUS-14-2.5
ESSCS-SUS-18-1
ESSCS-SUS-18-1.5
ESSCS-SUS-18-2
ESSCS-SUS-22-1
ESSCS-SUS-22-1.5
ESSCS-SUS-22-2
ESSCS-SUS-39-1.5
ESSCSA-SUS-20-1.5
ESSCSA-SUS-20-2
ESSCSA-SUS-24-1
ESSCSA-SUS-24-1.5
ESSCSA-SUS-24-2
ESSCSA-SUS-30-1
ESSCSA-SUS-30-1.5
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSScrew Size M
(mm)
Nominal Length Sales Unit

₹ 2,686.40

1 Pack(s)

100 Pieces Per Package

5 Day(s) or more 1061DBox/Package

₹ 3,175.20

1 Pack(s)

100 Pieces Per Package

5 Day(s) or more 1061.5DBox/Package

₹ 60.00

1 Piece(s) 5 Day(s) or more 1062DLow Quantity (can be purchased from one)

₹ 58.40

1 Piece(s) 5 Day(s) or more 1081DLow Quantity (can be purchased from one)

₹ 4,485.60

1 Pack(s)

100 Pieces Per Package

5 Day(s) or more 1081.5DBox/Package

₹ 4,734.40

1 Pack(s)

100 Pieces Per Package

5 Day(s) or more 1082DBox/Package

₹ 6,480.00

1 Pack(s)

100 Pieces Per Package

5 Day(s) or more 1082.5DBox/Package

₹ 208.80

1 Piece(s) 5 Day(s) or more 10141DLow Quantity (can be purchased from one)

₹ 230.40

1 Piece(s) 5 Day(s) or more 10141.5DLow Quantity (can be purchased from one)

₹ 17,444.00

1 Pack(s)

100 Pieces Per Package

5 Day(s) or more 10142DBox/Package

₹ 19,188.00

1 Pack(s)

100 Pieces Per Package

5 Day(s) or more 10142.5DBox/Package

₹ 26,375.20

1 Pack(s)

100 Pieces Per Package

5 Day(s) or more 10181DBox/Package

₹ 29,305.60

1 Pack(s)

100 Pieces Per Package

5 Day(s) or more 10181.5DBox/Package

₹ 32,894.40

1 Pack(s)

100 Pieces Per Package

5 Day(s) or more 10182DBox/Package

₹ 46,676.80

1 Pack(s)

100 Pieces Per Package

5 Day(s) or more 10221DBox/Package

₹ 51,489.60

1 Pack(s)

100 Pieces Per Package

5 Day(s) or more 10221.5DBox/Package

₹ 56,541.60

1 Pack(s)

100 Pieces Per Package

5 Day(s) or more 10222DBox/Package

₹ 29,336.00

1 Pack(s)

20 Pieces Per Package

5 Day(s) or more 10391.5DBox/Package

₹ 34,678.40

1 Pack(s)

100 Pieces Per Package

5 Day(s) or more 10201.5DBox/Package

₹ 38,874.40

1 Pack(s)

100 Pieces Per Package

5 Day(s) or more 10202DBox/Package

₹ 841.60

1 Piece(s) 5 Day(s) or more 10241DLow Quantity (can be purchased from one)

₹ 63,085.60

1 Pack(s)

100 Pieces Per Package

5 Day(s) or more 10241.5DBox/Package

₹ 69,355.20

1 Pack(s)

100 Pieces Per Package

5 Day(s) or more 10242DBox/Package

₹ 92,408.00

1 Pack(s)

100 Pieces Per Package

5 Day(s) or more 10301DBox/Package

₹ 1,104.35

1 Piece(s) 5 Day(s) or more 10301.5DLow Quantity (can be purchased from one)

Loading...

  1. 1

Basic Information

Type Standard Material Stainless Steel Screw Type Metric (fine) Thread
Notch Available Shape Standard Surface Treatment Fabric
X
whatsapp-qr whatsapp-icon