(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Stainless Steel E-Sert Hemlock-Made【1-100 Pieces Per Package】

Stainless Steel E-Sert Hemlock-Made
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      649₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

  • This is a representative image. See the product standards for details.

Product Description

[Nominal M] 2, 2.2, 2.5, 2.6, 7, 14, 16, 18, 20, 22, 24, 27, 30, 33, 36, 39, 42
[Material] Stainless Steel
[Surface Processing] Bare

Part Number
ESSC-SUS-2-2.5
ESSC-SUS-2-3
ESSC-SUS-2.2-2
ESSC-SUS-2.5-3
ESSC-SUS-7-1
ESSC-SUS-7-1.5
ESSC-SUS-7-2
ESSC-SUS-7-2.5
ESSC-SUS-16-3
ESSC-SUS-20-3
ESSC-SUS-27-2
ESSC-SUS-30-1
ESSC-SUS-30-1.5
ESSC-SUS-30-2
ESSC-SUS-36-2
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSScrew Size M
(mm)
Nominal Length Sales Unit

₹ 13,584.00

1 Pack(s)

100 Pieces Per Package

5 Day(s) or more 1022.5DBox/Package

₹ 15,085.60

1 Pack(s)

100 Pieces Per Package

5 Day(s) or more 1023DBox/Package

₹ 12,538.40

1 Pack(s)

100 Pieces Per Package

5 Day(s) or more 102.22DBox/Package

₹ 5,159.20

1 Pack(s)

100 Pieces Per Package

5 Day(s) or more 102.53DBox/Package

₹ 3,656.80

1 Pack(s)

100 Pieces Per Package

5 Day(s) or more 1071DBox/Package

₹ 4,048.80

1 Pack(s)

100 Pieces Per Package

5 Day(s) or more 1071.5DBox/Package

₹ 4,440.80

1 Pack(s)

100 Pieces Per Package

5 Day(s) or more 1072DBox/Package

₹ 5,877.60

1 Pack(s)

100 Pieces Per Package

5 Day(s) or more 1072.5DBox/Package

₹ 23,184.00

1 Pack(s)

100 Pieces Per Package

5 Day(s) or more 10163DBox/Package

₹ 12,345.00

1 Pack(s)

50 Pieces Per Package

5 Day(s) or more 10203DBox/Package

₹ 648.80

1 Piece(s) 5 Day(s) or more 10272DLow Quantity (can be purchased from one)

₹ 1,358.40

1 Piece(s) 5 Day(s) or more 10301DLow Quantity (can be purchased from one)

₹ 995.20

1 Piece(s) 5 Day(s) or more 10301.5DLow Quantity (can be purchased from one)

₹ 112,130.40

1 Pack(s)

100 Pieces Per Package

5 Day(s) or more 10302DBox/Package

₹ 259,638.05

1 Pack(s)

100 Pieces Per Package

5 Day(s) or more 10362DBox/Package

Loading...

  1. 1

Basic Information

Type Standard Material Stainless Steel Screw Type Metric (coarse) Thread
Notch Available Shape Standard Surface Treatment Fabric