(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Brass Flat Head Sonic Lock (SHK Type)

Brass Flat Head Sonic Lock (SHK Type)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      25₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

  • This is a representative image. See the product standards for details.

Product Description

[Nominal M] 3
[Material] Brass
[Surface Processing] Bare

Part Number
SPNSB-BR-3-5.7
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHS

₹ 24.80

1 Piece(s) 6 Day(s) or more 10

Loading...

  1. 1

Basic Information

Screw Size M(mm) 3 Type Press Fit Material Brass
Screw Type Metric (coarse) Thread Notch NA Shape Standard
Sales Unit Low Quantity (can be purchased from one) Surface Treatment Fabric Length(mm) 5.7

Please check the type/dimensions/specifications of the part SPNSB-BR-3-5.7 in the Brass Flat Head Sonic Lock (SHK Type) series.

Frequently asked question (FAQ)

Question: What is the material?
Answer: BS fabric.
X
whatsapp-qr whatsapp-icon