(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Ensat, 3-Hole / Long Size, 308 Type, Stainless Steel

Ensat, 3-Hole / Long Size, 308 Type, Stainless Steel
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,766₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

  • This is a representative image. See the product standards for details.

Product Description

[Nominal M] 16
[Material] Stainless Steel
[Surface Processing] None

Part Number
ENS308-SUS-16
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHS

₹ 1,765.81

1 Piece(s) 5 Day(s) or more 10

Loading...

  1. 1

Basic Information

Screw Size M(mm) 16 Type Self-Tapping Material Stainless Steel
Screw Type Metric (fine) Thread Notch NA Shape 3-Hole Type
Sales Unit Low Quantity (can be purchased from one) Surface Treatment NA Length(mm) 24

Please check the type/dimensions/specifications of the part ENS308-SUS-16 in the Ensat, 3-Hole / Long Size, 308 Type, Stainless Steel series.

X
whatsapp-qr whatsapp-icon