(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

SUS410 MB Pan Head Plate, Small Head (D=6) (coarse)

SUS410 MB Pan Head Plate, Small Head (D=6) (coarse)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      21₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

  • This is a representative image. See the product standards for details.

Product Description

[Nominal M] 4
[Material] SUS410
[Surface Processing] None (Bare) / SG Treatment

Part Number
CSPCSS-410-M4-16
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHS

₹ 21.25

1 Piece(s) 6 Day(s) or more 10

Loading...

  1. 1

Basic Information

Thread Nominal (M) 4 Length L (mm) 16 Detailed Shape Disc
Mounting Hole Shape Phillips Basic Shape Standard (Round) Material SUS410
Surface Treatment No Thread Type Drill Screw Tip Shape Other special shapes
Additional Shape Standard Sales Unit Low Quantity (can be purchased from one)