(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 21/4/2024 to 3:30 (IST) 22/4/2024. We apologize for the inconvenience.
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

MB TEX Pan【500-1,000 Pieces Per Package】

MB TEX Pan
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      12,546₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

  • This is a representative image. See the product standards for details.

Product Description

[Nominal M] 4
[Material] SUS410
[Surface Processing] None (Bare) / SG Treatment

Part Number
CSPPNS-410SGSUS-M4-35
CSPPNS-410SGSUS-M4-45
CSPPNS-410SGSUS-M4-50
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSLength L (mm)

₹ 18,116.00

1 Pack(s)

1,000 Pieces Per Package

6 Day(s) or more 1035

₹ 12,545.60

1 Pack(s)

500 Pieces Per Package

7 Day(s) or more 1045

₹ 14,269.60

1 Pack(s)

500 Pieces Per Package

6 Day(s) or more 1050

Loading...

  1. 1

Basic Information

Thread Nominal (M) 4 Detailed Shape Pan Mounting Hole Shape Phillips
Basic Shape Standard (Round) Material SUS410 Surface Treatment SG Processing
Thread Type Drill Screw Tip Shape Other special shapes Additional Shape Standard
Sales Unit Box/package