(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Caution
[Nominal M] 5
[Material] Stainless Steel
[Surface Processing] None (Bare)
Part Number |
---|
HXNSF-SUS-M5-16 |
HXNSFB-SUS-M5-19 |
HXNSFB-SUS-M5-25 |
HXNSFB-SUS-M6-19 |
HXNSFB-SUS-M6-25 |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Thread Nominal (M) | Length L (mm) | Mounting Hole Shape |
---|---|---|---|---|---|---|---|---|---|
₹ 11,824.00 | 1 Pack(s) | 500 Pieces Per Package | 6 Day(s) or more | 10 | 5 | 16 | [N/A] No | ||
₹ 12,524.80 | 1 Pack(s) | 500 Pieces Per Package | 6 Day(s) or more | 10 | 5 | 19 | - | ||
₹ 15,763.20 | 1 Pack(s) | 500 Pieces Per Package | 6 Day(s) or more | 10 | 5 | 25 | [N/A] No | ||
₹ 19,619.20 | 1 Pack(s) | 500 Pieces Per Package | 6 Day(s) or more | 10 | 6 | 19 | - | ||
₹ 22,419.20 | 1 Pack(s) | 500 Pieces Per Package | 6 Day(s) or more | 10 | 6 | 25 | [N/A] No |
Loading...
Detailed Shape | Standard | Basic Shape | Hex | Material | Stainless Steel |
---|---|---|---|---|---|
Surface Treatment | No | Thread Type | Drill Screw | Tip Shape | Other special shapes |
Additional Shape | Flanged | Sales Unit | Box/package |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy