(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

(BI-METALS) Biasta HEX【500-1,000 Pieces Per Package】

(BI-METALS) Biasta HEX
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      13,062₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

  • This is a representative image. See the product standards for details.

Product Description

[Nominal M] 5
[Material] Stainless Steel
[Surface Processing] Stainless Steel Plating

Part Number
HXPSF-SUSTSM-M5-19
HXPSF-SUSTSM-M5-25
HXPSF-SUSTSM-M5-35
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSLength L (mm)

₹ 15,915.20

1 Pack(s)

1,000 Pieces Per Package

6 Day(s) or more 1019

₹ 20,210.40

1 Pack(s)

1,000 Pieces Per Package

6 Day(s) or more 1025

₹ 13,061.60

1 Pack(s)

500 Pieces Per Package

6 Day(s) or more 1035

Loading...

  1. 1

Basic Information

Thread Nominal (M) 5 Detailed Shape Standard Mounting Hole Shape Phillips
Basic Shape Hex Material Stainless Steel Surface Treatment Stainless Steel Plating
Thread Type Drill Screw Tip Shape Other special shapes Additional Shape Flanged
Sales Unit Box/package