(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Iron, Seal Pierce PAN【700 Pieces Per Package】

Iron, Seal Pierce PAN
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      5,730₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

  • This is a representative image. See the product standards for details.

Product Description

[Nominal M] 4
[Material] Steel
[Surface Processing] Trivalent White

Iron, Seal Pierce PAN

Iron, Seal Pierce PAN

Dimensional drawing

SizeLℓ (Thread Part)ØdkhCross HoleØdd3yRubberAdaptable
Plate Thickness
4 x 1313±0.8Full thread10.03.0#24.23.43.2Ø8.0 x 1.61.2-3.6
 
4.0
LengthTrivalent White
13
Part Number
CSPPNSA-ST3W-M4-13
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHS

₹ 5,729.60

1 Pack(s)

700 Pieces Per Package

6 Day(s) or more 10

Loading...

  1. 1

Basic Information

Thread Nominal (M) 4 Length L (mm) 13 Detailed Shape Pan
Mounting Hole Shape Phillips Basic Shape Standard (Round) Material Steel
Surface Treatment Trivalent White Thread Type Drill Screw Tip Shape Other special shapes
Additional Shape Standard Sales Unit Box/package

Please check the type/dimensions/specifications of the part CSPPNSA-ST3W-M4-13 in the Iron, Seal Pierce PAN series.