(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Pierce Pan Washer【1-800 Pieces Per Package】

Pierce Pan Washer
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      29₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

  • This is a representative image. See the product standards for details.

Product Description

[Nominal M] 4, 5
[Material] Steel / SUS410
[Surface Processing] None / Trivalent Black / Stainless Steel Plating / German Brown Plating / Tin Plating / Black Coating / Other Special Treatment (ZEC Coat - Base Trivalent White)

Part Number
CSPPNSF-410-M5-25
CSPPNSF-410SZM-M4-13
CSPPNSF-410SZM-M4-19
CSPPNSF-ST3B-M4-16
CSPPNSF-ST3B-M4-25
CSPPNSF-ST3B-M5-25
CSPPNSF-STGJB-M4-16
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSThread Nominal (M) Length L (mm) Material Surface Treatment Sales Unit

₹ 29.40

1 Piece(s) 6 Day(s) or more 10525[Stainless] SUS410NoLow Quantity (can be purchased from one)

₹ 7,789.60

1 Pack(s)

800 Pieces Per Package

6 Day(s) or more 10413[Stainless] SUS410[Tin Plating] Tin platingBox/package

₹ 5,965.60

1 Pack(s)

500 Pieces Per Package

6 Day(s) or more 10419[Stainless] SUS410[Tin Plating] Tin platingBox/package

₹ 4,044.00

1 Pack(s)

600 Pieces Per Package

6 Day(s) or more 10416[Steel] Steel[Trivalent Chromate] Trivalent BlackBox/package

₹ 4,773.60

1 Pack(s)

500 Pieces Per Package

6 Day(s) or more 10425[Steel] Steel[Trivalent Chromate] Trivalent BlackBox/package

₹ 9,189.60

1 Pack(s)

800 Pieces Per Package

6 Day(s) or more 10525[Steel] Steel[Trivalent Chromate] Trivalent BlackBox/package

₹ 4,624.00

1 Pack(s)

600 Pieces Per Package

6 Day(s) or more -416[Steel] Steel[Copper Plating] German Brown platingBox/package

Loading...

  1. 1

Basic Information

Detailed Shape Pan Mounting Hole Shape Phillips Basic Shape Standard (Round)
Thread Type Drill Screw Tip Shape Other special shapes Additional Shape Flanged