(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Steel MB Teks Scots HEX【100 Pieces Per Package】

Steel MB Teks Scots HEX
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      8,686₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

  • The product shown in the image is a representative image only. See product standards for details.

Product Description

[Nominal M] 5/6
[Material] Steel
[Surface treatment] Trivalent white

Steel MB Teks Scots HEX: Related image

Part Number
HXPSFB-ST3W-M6-90
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHS

₹ 8,685.60

1 Pack(s)

100 Pieces Per Package

7 Day(s) or more 10

Loading...

  1. 1

Basic Information

Thread Nominal (M) 6 Length L (mm) 90 Detailed Shape Standard
Mounting Hole Shape Phillips Basic Shape Hex Material Steel
Surface Treatment Trivalent White Thread Type Drill Screw Tip Shape Other special shapes
Additional Shape Flanged Sales Unit Box/package Application Standard