Iron Torque Converter Anchor (TCC Type)

Iron Torque Converter Anchor (TCC Type)

[Nominal M] 10, 12, 16
[Material] Steel
[Surface Processing] Bare / Trivalent White

(i)Caution

  • This is a representative image. See the product standards for details.

Part Number

Configured Part Number is shown.

Part Number
ABTCATCCST3W-M10-90
ABTCATCCST3W-M12-115
ABTCATCCST-M16-140
Part NumberVolume DiscountDays to ShipRoHSSurface Treatment Nominal M Length
(mm)
Drill Diameter
(mm)
7 Day(s) or more 10Trivalent White109013.0
7 Day(s) or more 10Trivalent White1211516.5
7 Day(s) or more -Fabric1614022

Loading...

  1. 1

Basic Information

Type Anchor Bolt Material Steel Sales Unit Low Quantity

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)