(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Hex Socket Head Bolt (Cap Screw) P = 4 (Spring Lock Washer+ JIS Small Captive Washer)【1-1,000 Pieces Per Package】

Hex Socket Head Bolt (Cap Screw) P = 4 (Spring Lock Washer+ JIS Small Captive Washer)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      15₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

  • This is a representative image. See the product standards for details.

CAD Data unavailable
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

[Nominal M] 3, 4, 5, 6, 8
[Material] Steel · Stainless Steel
[Surface Processing] None, Trivalent White, Trivalent Black, Bright Chromate Plating, Chromate Plating, Black Chromate, Nickel Plating, Black Nickel, Chrome Plated, Tin Cobalt, Black Paint

Part Number
CSHHP4-ST3B-M3-14
CSHHP4-ST3B-M3-18
CSHHP4-ST3B-M5-25
CSHHP4-ST3B-M6-30
CSHHP4-ST3W-M3-18
CSHHP4-ST3W-M6-14
CSHHP4-ST-M4-35
CSHHP4-ST-M4-40
CSHHP4-ST-M6-18
CSHHP4-STNB-M3-12
CSHHP4-STNB-M4-12
CSHHP4-SUS-M5-22
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSNominal of Thread (M) Length L (mm) Material SurfaceTreatment Pitch
(mm)
Strength Class (Steel) Sales Unit

₹ 17.18

1 Piece(s) 6 Day(s) or more 10314[Steel] Steel[Trivalent Chromate] Trivalent Black0.510.9Low Quantity (can be purchased from one)

₹ 9,505.55

1 Pack(s)

1,000 Pieces Per Package

6 Day(s) or more -318[Steel] Steel[Trivalent Chromate] Trivalent Black0.510.9Box/package

₹ 57.99

1 Piece(s) 6 Day(s) or more 10525[Steel] Steel[Trivalent Chromate] Trivalent Black0.810.9Low Quantity (can be purchased from one)

₹ 39.40

1 Piece(s) 6 Day(s) or more 10630[Steel] Steel[Trivalent Chromate] Trivalent Black110.9Low Quantity (can be purchased from one)

₹ 17.54

1 Piece(s) 6 Day(s) or more 10318[Steel] Steel[Trivalent Chromate] Trivalent White0.510.9Low Quantity (can be purchased from one)

₹ 26.76

1 Piece(s) 5 Day(s) or more 10614[Steel] Steel[Trivalent Chromate] Trivalent White110.9Low Quantity (can be purchased from one)

₹ 14.52

1 Piece(s) 6 Day(s) or more -435[Steel] SteelNo0.710.9Low Quantity (can be purchased from one)

₹ 15.98

1 Piece(s) 6 Day(s) or more -440[Steel] SteelNo0.710.9Low Quantity (can be purchased from one)

₹ 20.57

1 Piece(s) 6 Day(s) or more -618[Steel] SteelNo110.9Low Quantity (can be purchased from one)

₹ 24.99

1 Piece(s) 5 Day(s) or more 10312[Steel] Steel[Nickel Plating] Black nickel0.512.9Low Quantity (can be purchased from one)

₹ 25.81

1 Piece(s) 5 Day(s) or more 10412[Steel] Steel[Nickel Plating] Black nickel0.712.9Low Quantity (can be purchased from one)

₹ 23.23

1 Piece(s) 6 Day(s) or more -522[Stainless Steel] Stainless SteelNo0.810.9Low Quantity (can be purchased from one)
Part Number
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSNominal of Thread (M) Length L (mm) Material SurfaceTreatment Pitch
(mm)
Strength Class (Steel) Sales Unit

Loading...

  1. 1

Basic Information

Basic Shape Standard (Round) Mounting Hole Shape Hex Socket Additional Shape Washer Included
Thread Type Metric coarse Application Standard
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list