(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Hex Socket Head Bolt (Cap Screw) P = 3 (Spring Lock Washer +JIS Captive)【1-1,000 Pieces Per Package】

Hex Socket Head Bolt (Cap Screw) P = 3 (Spring Lock Washer +JIS Captive)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      22₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

  • This is a representative image. See the product standards for details.

Product Description

[Nominal M] 3, 4, 5, 6, 8
[Material] Steel · Stainless Steel
[Surface Processing] None, Trivalent White, Trivalent Black, Bright Chromate Plating, Chromate Plating, Black Chromate, Nickel Plating, Chrome Plated, Tin Cobalt, Black Paint

Part Number
CSHHP3-ST3B-M3-18
CSHHP3-ST3B-M3-25
CSHHP3-ST3B-M4-22
CSHHP3-ST3B-M6-50
CSHHP3-ST3W-M6-50
CSHHP3-STH-M6-18
CSHHP3-SUS-M8-55
CSHHP3-SUS-M8-60
CSHHP3-SUS-M8-70
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSNominal of Thread (M) Length L (mm) Material SurfaceTreatment Pitch
(mm)
Strength Class (Steel) Sales Unit

₹ 9,505.55

1 Pack(s)

1,000 Pieces Per Package

6 Day(s) or more -318[Steel] Steel[Trivalent Chromate] Trivalent Black--Box/package

₹ 42.00

1 Piece(s) 6 Day(s) or more 10325[Steel] Steel[Trivalent Chromate] Trivalent Black--Low Quantity (can be purchased from one)

₹ 22.25

1 Piece(s) 6 Day(s) or more 10422[Steel] Steel[Trivalent Chromate] Trivalent Black0.710.9Low Quantity (can be purchased from one)

₹ 49.67

1 Piece(s) 6 Day(s) or more -650[Steel] Steel[Trivalent Chromate] Trivalent Black--Low Quantity (can be purchased from one)

₹ 43.18

1 Piece(s) 6 Day(s) or more -650[Steel] Steel[Trivalent Chromate] Trivalent White--Low Quantity (can be purchased from one)

₹ 33.29

1 Piece(s) 6 Day(s) or more -618[Steel] Steel---Low Quantity (can be purchased from one)

₹ 128.52

1 Piece(s) 6 Day(s) or more -855[Stainless Steel] Stainless SteelNo--Low Quantity (can be purchased from one)

₹ 134.71

1 Piece(s) 6 Day(s) or more -860[Stainless Steel] Stainless SteelNo--Low Quantity (can be purchased from one)

₹ 147.10

1 Piece(s) 6 Day(s) or more -870[Stainless Steel] Stainless SteelNo--Low Quantity (can be purchased from one)

Loading...

  1. 1

Basic Information

Basic Shape Standard (Round) Mounting Hole Shape Hex Socket Additional Shape Washer Included
Thread Type Metric coarse