(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Caution
[Nominal M] 4, 5, 6, 8, 10, 12
[Material] Steel
[Surface Processing] None, Trivalent White, Trivalent Black, Bright Chromate Plating, Chromate Plating
External appearance of flange socket
Dimensional drawing of flange socket
Nominal thread size | Pitch | b | dk | k | s | e | W | F | C | ||
---|---|---|---|---|---|---|---|---|---|---|---|
Reference | Reference dimensions | Tolerance | Reference dimensions | Tolerance | Nominal | Minimum | Maximum | Minimum | Minimum | ||
M4 | 0.7 | 14 | 7.0 | 0 -0.43 | 4 | 0 -0.36 | 3 | 3.443 | 9 | 7.5 | 0.8 |
M8 | 1.25 | 22 | 13 | 8 | 6 | 6.863 | 17 | 14.6 | 1.6 | ||
M10 | 1.5 | 26 | 16 | 10 | 8 | 9.149 | 21 | 18.0 | 2.0 | ||
M12 | 1.75 | 30 | 18 | 12 | 0 -0.43 | 10 | 11.429 | 24 | 20.5 | 2.5 |
Unit: mm
*See the manufacturer's catalog for product information other than the above.
Part Number |
---|
CSHHF-ST3B-M8-10 |
CSHHF-ST3W-M8-10 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Nominal of Thread (M) | Length L (mm) | Material | SurfaceTreatment | Pitch (mm) | Additional Shape | Screw Type | Strength Class (Steel) | Sales Unit | Screw M Diameter | Size (× Notation) (mm) | Size (- Notation) (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 89.81 | 1 Piece(s) | 6 Day(s) or more | - | 8 | 10 | [Steel] SWRH Equivalent | [Trivalent Chromate] Trivalent Black | 1.25 | Flanged | Complete thread | 10.9 | Low Quantity (can be purchased from one) | M8 | M8X10 | M8-10 | ||
₹ 76.65 | 1 Piece(s) | 6 Day(s) or more | - | 8 | 10 | [Steel] SWRH Equivalent | [Trivalent Chromate] Trivalent White | 1.25 | Flanged | Complete thread | 10.9 | Low Quantity (can be purchased from one) | M8 | M8X10 | M8-10 |
Loading...
Basic Shape | Standard (Round) | Mounting Hole Shape | Hex Socket | Thread Type | Metric coarse |
---|---|---|---|---|---|
Standard Name (Material) | Steel |