(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Caution
[Nominal M] 4, 5, 6, 8, 10, 12
[Material] Steel
[Surface Processing] None, Trivalent White, Trivalent Black, Bright Chromate Plating, Chromate Plating
External appearance of flange socket
Dimensional drawing of flange socket
Nominal thread size | Pitch | b | dk | k | s | e | W | F | C | ||
---|---|---|---|---|---|---|---|---|---|---|---|
Reference | Reference dimensions | Tolerance | Reference dimensions | Tolerance | Nominal | Minimum | Maximum | Minimum | Minimum | ||
M4 | 0.7 | 14 | 7.0 | 0 -0.43 | 4 | 0 -0.36 | 3 | 3.443 | 9 | 7.5 | 0.8 |
M8 | 1.25 | 22 | 13 | 8 | 6 | 6.863 | 17 | 14.6 | 1.6 | ||
M10 | 1.5 | 26 | 16 | 10 | 8 | 9.149 | 21 | 18.0 | 2.0 | ||
M12 | 1.75 | 30 | 18 | 12 | 0 -0.43 | 10 | 11.429 | 24 | 20.5 | 2.5 |
Unit: mm
*See the manufacturer's catalog for product information other than the above.
Part Number |
---|
CSHHF-ST3B-M8-65 |
CSHHF-ST3W-M8-65 |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Nominal of Thread (M) | Length L (mm) | Material | SurfaceTreatment | Pitch (mm) | Additional Shape | Screw Type | Strength Class (Steel) | Sales Unit | Screw M Diameter | Size (× Notation) (mm) | Size (- Notation) (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 7,898.00 | 1 Pack(s) | 100 Pieces Per Package | Available | 6 Day(s) or more | - | 8 | 65 | [Steel] SWRH Equivalent | [Trivalent Chromate] Trivalent Black | 1.25 | Flanged | Half Thread | 10.9 | Box/package | M8 | M8X65 | M8-65 | |
₹ 7,311.00 | 1 Pack(s) | 100 Pieces Per Package | Available | 6 Day(s) or more | - | 8 | 65 | [Steel] SWRH Equivalent | [Trivalent Chromate] Trivalent White | 1.25 | Flanged | Half Thread | 10.9 | Box/package | M8 | M8X65 | M8-65 |
Loading...
Basic Shape | Standard (Round) | Mounting Hole Shape | Hex Socket | Thread Type | Metric coarse |
---|---|---|---|---|---|
Standard Name (Material) | Steel |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy