(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Flange Socket, Nissan Screw【1-200 Pieces Per Package】 (Part Number)

Flange Socket, Nissan Screw
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      24₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

  • The supply of this product is unstable, and some products have a long delivery time. Please note in advance.
  • The product images are representative only. See the product standards for details.

Product Description

[Nominal M] 4, 5, 6, 8, 10, 12
[Material] Steel
[Surface Processing] None, Trivalent White, Trivalent Black, Bright Chromate Plating, Chromate Plating

Specifications of Flange socket, made by Nissan Screw

External appearance of flange socket

External appearance of flange socket

Dimensional drawing of flange socket

Dimensional drawing of flange socket

Nominal thread sizePitchbdkkseWFC
ReferenceReference dimensionsToleranceReference dimensionsToleranceNominalMinimumMaximumMinimumMinimum
M40.7147.00
-0.43
40
-0.36
33.44397.50.8
M81.252213866.8631714.61.6
M101.526161089.1492118.02.0
M121.753018120
-0.43
1011.4292420.52.5

Unit: mm

Flange socket features

  • Since the seating area is large, the drilled hole diameter (clearance hole) of the tightened object can be increased, and as a result, the mounting work becomes smooth.
  • The effect of reducing the number of parts increases because washers are unnecessary.
  • Nominal M: 4/5/6/8/10/12
  • Material: Steel
  • Surface Treatment: No / trivalent white / trivalent black / bright chromate plating / chromate plating

*See the manufacturer's catalog for product information other than the above.

Part Number
CSHHF-ST3B-M8-10
CSHHF-ST3W-M8-10
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSNominal of Thread (M) Length L (mm) Material SurfaceTreatment Pitch
(mm)
Additional Shape Screw Type Strength Class (Steel) Sales Unit Screw M Diameter Size (× Notation)
(mm)
Size (- Notation)
(mm)

₹ 89.81

1 Piece(s) 6 Day(s) or more -810[Steel] SWRH Equivalent[Trivalent Chromate] Trivalent Black1.25FlangedComplete thread10.9Low Quantity (can be purchased from one)M8M8X10M8-10

₹ 76.65

1 Piece(s) 6 Day(s) or more -810[Steel] SWRH Equivalent[Trivalent Chromate] Trivalent White1.25FlangedComplete thread10.9Low Quantity (can be purchased from one)M8M8X10M8-10

Loading...

  1. 1

Basic Information

Basic Shape Standard (Round) Mounting Hole Shape Hex Socket Thread Type Metric coarse
Standard Name (Material) Steel