(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Hexagon Socket Flat Head Bolt (Flat Head Cap Screw) (SSS Standard)【1-500 Pieces Per Package】

Hexagon Socket Flat Head Bolt (Flat Head Cap Screw) (SSS Standard)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      50₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

  • This is a representative image. See the product standards for details.

CAD Data unavailable
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

New at MISUMI? Get 20% Discount on your First Purchase. Click to Register Now

[Nominal M] 2, 2.5, 5, 6, 8, 10, 12, 16, 20, 24
[Material] Steel, Stainless Steel, Brass, SUS316L
[Surface Processing] None, Trivalent White, Nickel Plating, Molybdenum Disulfide Coating, Black Paint

Part Number
CSHCS-316L-M8-15
CSHCS-316L-M8-30
CSHCS-316L-M8-35
CSHCS-316L-M8-40
CSHCS-316L-M12-45
CSHCS-316L-M12-50
CSHCS-316L-M12-55
CSHCS-316L-M12-60
CSHCS-316L-M12-65
CSHCS-316L-M12-70
CSHCS-316L-M12-75
CSHCS-316L-M12-80
CSHCS-SUS-M12-130
CSHCS-SUS-M12-140
CSHCS-SUS-M12-150
CSHCS-SUSTBS-M5-11
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSNominal of Thread (M) Length L (mm) Material SurfaceTreatment Pitch
(mm)
Sales Unit

₹ 50.28

1 Piece(s) 6 Day(s) or more -815[Stainless Steel] SUS316LNo1.25Low Quantity (can be purchased from one)

₹ 79.11

1 Piece(s) 6 Day(s) or more -830[Stainless Steel] SUS316LNo1.25Low Quantity (can be purchased from one)

₹ 89.14

1 Piece(s) 6 Day(s) or more -835[Stainless Steel] SUS316LNo1.25Low Quantity (can be purchased from one)

₹ 99.68

1 Piece(s) 6 Day(s) or more -840[Stainless Steel] SUS316LNo1.25Low Quantity (can be purchased from one)

₹ 273.25

1 Piece(s) 6 Day(s) or more -1245[Stainless Steel] SUS316LNo1.75Low Quantity (can be purchased from one)

₹ 294.49

1 Piece(s) 6 Day(s) or more -1250[Stainless Steel] SUS316LNo1.75Low Quantity (can be purchased from one)

₹ 334.88

1 Piece(s) 6 Day(s) or more -1255[Stainless Steel] SUS316LNo1.75Low Quantity (can be purchased from one)

₹ 360.87

1 Piece(s) 6 Day(s) or more -1260[Stainless Steel] SUS316LNo1.75Low Quantity (can be purchased from one)

₹ 392.38

1 Piece(s) 6 Day(s) or more -1265[Stainless Steel] SUS316LNo1.75Low Quantity (can be purchased from one)

₹ 417.20

1 Piece(s) 6 Day(s) or more -1270[Stainless Steel] SUS316LNo1.75Low Quantity (can be purchased from one)

₹ 439.79

1 Piece(s) 6 Day(s) or more -1275[Stainless Steel] SUS316LNo1.75Low Quantity (can be purchased from one)

₹ 479.23

1 Piece(s) 6 Day(s) or more -1280[Stainless Steel] SUS316LNo1.75Low Quantity (can be purchased from one)

₹ 947.20

1 Piece(s) 6 Day(s) or more 1012130[Stainless Steel] Stainless SteelNo1.75Low Quantity (can be purchased from one)

₹ 1,040.80

1 Piece(s) 6 Day(s) or more 1012140[Stainless Steel] Stainless SteelNo1.75Low Quantity (can be purchased from one)

₹ 1,104.80

1 Piece(s) 6 Day(s) or more 1012150[Stainless Steel] Stainless SteelNo1.75Low Quantity (can be purchased from one)

₹ 7,238.21

1 Pack(s)

500 Pieces Per Package

15 Day(s) or more -511[Stainless Steel] Stainless Steel[Black Paint] Black Paint0.8Box/package
Part Number
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSNominal of Thread (M) Length L (mm) Material SurfaceTreatment Pitch
(mm)
Sales Unit

Loading...

  1. 1

Basic Information

Basic Shape Standard (Round) Mounting Hole Shape Hex Socket Additional Shape Standard
Screw Type Complete thread Thread Type Metric coarse
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list

Please select a default language