(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Hexagon Socket Button Bolt (Button Cap Screw) (JIS-B1174), by Ansco

Hexagon Socket Button Bolt (Button Cap Screw) (JIS-B1174), by Ansco
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      78₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

  • This is a representative image. See the product standards for details.

Product Description

[Nominal M] 3, 4, 6
[Material] Steel
[Surface Processing] None, Trivalent White, Trivalent Black

Part Number
CSHBTH-ST3W-M6-45
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHS

₹ 78.00

1 Piece(s) 6 Day(s) or more 10

Loading...

  1. 1

Basic Information

Nominal of Thread (M) 6 Length L (mm) 45 Material Steel
SurfaceTreatment Trivalent White Basic Shape Standard (Round) Mounting Hole Shape Hex Socket
Pitch(mm) 1 Additional Shape Standard Screw Type Complete thread
Thread Type Metric coarse Sales Unit Low Quantity (can be purchased from one)
X
whatsapp-qr whatsapp-icon