(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Caution
[Nominal M] 1.6, 3, 4, 5, 6, 8, 10, 12, 14, 16, 18, 20
[Material] Steel
[Surface Processing] None, Trivalent White, Trivalent Black, Bright Chromate Plating, Chromate Plating, Black Chromate, Nickel Plating
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Nominal of Thread (M) | Length L (mm) | SurfaceTreatment | Pitch (mm) | Screw Type | Strength Class (Steel) | Sales Unit |
---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 494.08 | 1 Piece(s) | 6 Day(s) or more | - | 18 | 30 | [Trivalent Chromate] Trivalent Black | - | Complete thread | 10.9 | Low Quantity (can be purchased from one) | ||
₹ 508.83 | 1 Piece(s) | 6 Day(s) or more | - | 18 | 35 | [Trivalent Chromate] Trivalent Black | - | Complete thread | 10.9 | Low Quantity (can be purchased from one) | ||
₹ 518.21 | 1 Piece(s) | 6 Day(s) or more | - | 18 | 40 | [Trivalent Chromate] Trivalent Black | - | Complete thread | 10.9 | Low Quantity (can be purchased from one) | ||
₹ 550.64 | 1 Piece(s) | 6 Day(s) or more | - | 18 | 50 | [Trivalent Chromate] Trivalent Black | - | - | 10.9 | Low Quantity (can be purchased from one) | ||
₹ 579.04 | 1 Piece(s) | 6 Day(s) or more | - | 18 | 55 | [Trivalent Chromate] Trivalent Black | - | Half Thread | 10.9 | Low Quantity (can be purchased from one) | ||
₹ 597.34 | 1 Piece(s) | 6 Day(s) or more | - | 18 | 60 | [Trivalent Chromate] Trivalent Black | - | Half Thread | 10.9 | Low Quantity (can be purchased from one) | ||
₹ 618.17 | 1 Piece(s) | 6 Day(s) or more | - | 18 | 65 | [Trivalent Chromate] Trivalent Black | - | Half Thread | 10.9 | Low Quantity (can be purchased from one) | ||
₹ 652.46 | 1 Piece(s) | 6 Day(s) or more | - | 18 | 70 | [Trivalent Chromate] Trivalent Black | - | Half Thread | 10.9 | Low Quantity (can be purchased from one) | ||
₹ 714.82 | 1 Piece(s) | 6 Day(s) or more | - | 18 | 75 | [Trivalent Chromate] Trivalent Black | - | Half Thread | 10.9 | Low Quantity (can be purchased from one) | ||
₹ 744.63 | 1 Piece(s) | 6 Day(s) or more | - | 18 | 80 | [Trivalent Chromate] Trivalent Black | - | Half Thread | 10.9 | Low Quantity (can be purchased from one) | ||
₹ 778.93 | 1 Piece(s) | 6 Day(s) or more | - | 18 | 85 | [Trivalent Chromate] Trivalent Black | - | Half Thread | 10.9 | Low Quantity (can be purchased from one) | ||
₹ 815.47 | 1 Piece(s) | 6 Day(s) or more | - | 18 | 90 | [Trivalent Chromate] Trivalent Black | - | Half Thread | 10.9 | Low Quantity (can be purchased from one) | ||
₹ 853.13 | 1 Piece(s) | 6 Day(s) or more | - | 18 | 95 | [Trivalent Chromate] Trivalent Black | - | Half Thread | 10.9 | Low Quantity (can be purchased from one) | ||
₹ 894.17 | 1 Piece(s) | 6 Day(s) or more | - | 18 | 100 | [Trivalent Chromate] Trivalent Black | - | Half Thread | 10.9 | Low Quantity (can be purchased from one) | ||
₹ 984.58 | 1 Piece(s) | 6 Day(s) or more | - | 18 | 105 | [Trivalent Chromate] Trivalent Black | - | Half Thread | 10.9 | Low Quantity (can be purchased from one) | ||
₹ 988.58 | 1 Piece(s) | 6 Day(s) or more | - | 18 | 110 | [Trivalent Chromate] Trivalent Black | - | Half Thread | 10.9 | Low Quantity (can be purchased from one) | ||
₹ 1,248.48 | 1 Piece(s) | 6 Day(s) or more | - | 18 | 115 | [Trivalent Chromate] Trivalent Black | - | Half Thread | 10.9 | Low Quantity (can be purchased from one) | ||
₹ 1,252.47 | 1 Piece(s) | 6 Day(s) or more | - | 18 | 120 | [Trivalent Chromate] Trivalent Black | - | Half Thread | 10.9 | Low Quantity (can be purchased from one) | ||
₹ 1,365.33 | 1 Piece(s) | 6 Day(s) or more | - | 18 | 125 | [Trivalent Chromate] Trivalent Black | - | Half Thread | 10.9 | Low Quantity (can be purchased from one) | ||
₹ 1,368.75 | 1 Piece(s) | 6 Day(s) or more | - | 18 | 130 | [Trivalent Chromate] Trivalent Black | - | Half Thread | 10.9 | Low Quantity (can be purchased from one) | ||
₹ 1,469.27 | 1 Piece(s) | 6 Day(s) or more | - | 18 | 135 | [Trivalent Chromate] Trivalent Black | - | Half Thread | 10.9 | Low Quantity (can be purchased from one) | ||
₹ 1,473.26 | 1 Piece(s) | 6 Day(s) or more | - | 18 | 140 | [Trivalent Chromate] Trivalent Black | - | Half Thread | 10.9 | Low Quantity (can be purchased from one) | ||
₹ 1,090.03 | 1 Piece(s) | 6 Day(s) or more | - | 18 | 145 | [Trivalent Chromate] Trivalent Black | - | Half Thread | 10.9 | Low Quantity (can be purchased from one) | ||
₹ 1,094.02 | 1 Piece(s) | 6 Day(s) or more | - | 18 | 150 | [Trivalent Chromate] Trivalent Black | - | Half Thread | 10.9 | Low Quantity (can be purchased from one) | ||
₹ 440.13 | 1 Piece(s) | 6 Day(s) or more | 10 | 20 | 30 | [Trivalent Chromate] Trivalent Black | 2.5 | Complete thread | 10.9 | Low Quantity (can be purchased from one) | ||
₹ 463.44 | 1 Piece(s) | 6 Day(s) or more | 10 | 20 | 35 | [Trivalent Chromate] Trivalent Black | 2.5 | Complete thread | 10.9 | Low Quantity (can be purchased from one) | ||
₹ 489.69 | 1 Piece(s) | 6 Day(s) or more | 10 | 20 | 40 | [Trivalent Chromate] Trivalent Black | 2.5 | Complete thread | 10.9 | Low Quantity (can be purchased from one) | ||
₹ 579.96 | 1 Piece(s) | 6 Day(s) or more | 10 | 20 | 60 | [Trivalent Chromate] Trivalent Black | 2.5 | Complete thread | 10.9 | Low Quantity (can be purchased from one) | ||
₹ 620.15 | 1 Piece(s) | 6 Day(s) or more | 10 | 20 | 65 | [Trivalent Chromate] Trivalent Black | 2.5 | Complete thread | 10.9 | Low Quantity (can be purchased from one) | ||
₹ 762.93 | 1 Piece(s) | 6 Day(s) or more | 10 | 20 | 85 | [Trivalent Chromate] Trivalent Black | 2.5 | Half Thread | 10.9 | Low Quantity (can be purchased from one) | ||
₹ 821.35 | 1 Piece(s) | 6 Day(s) or more | 10 | 20 | 95 | [Trivalent Chromate] Trivalent Black | 2.5 | Half Thread | 10.9 | Low Quantity (can be purchased from one) | ||
₹ 913.22 | 1 Piece(s) | 6 Day(s) or more | 10 | 20 | 105 | [Trivalent Chromate] Trivalent Black | 2.5 | Half Thread | 10.9 | Low Quantity (can be purchased from one) | ||
₹ 913.22 | 1 Piece(s) | 6 Day(s) or more | 10 | 20 | 110 | [Trivalent Chromate] Trivalent Black | 2.5 | Half Thread | 10.9 | Low Quantity (can be purchased from one) | ||
₹ 1,122.71 | 1 Piece(s) | 6 Day(s) or more | 10 | 20 | 115 | [Trivalent Chromate] Trivalent Black | 2.5 | Half Thread | 10.9 | Low Quantity (can be purchased from one) | ||
₹ 1,122.71 | 1 Piece(s) | 6 Day(s) or more | 10 | 20 | 120 | [Trivalent Chromate] Trivalent Black | 2.5 | Half Thread | 10.9 | Low Quantity (can be purchased from one) | ||
₹ 1,208.00 | 1 Piece(s) | 6 Day(s) or more | 10 | 20 | 125 | [Trivalent Chromate] Trivalent Black | 2.5 | Half Thread | 10.9 | Low Quantity (can be purchased from one) | ||
₹ 1,386.40 | 1 Piece(s) | 6 Day(s) or more | 10 | 20 | 135 | [Trivalent Chromate] Trivalent Black | 2.5 | Half Thread | 10.9 | Low Quantity (can be purchased from one) | ||
₹ 1,386.40 | 1 Piece(s) | 6 Day(s) or more | 10 | 20 | 140 | [Trivalent Chromate] Trivalent Black | 2.5 | Half Thread | 10.9 | Low Quantity (can be purchased from one) | ||
₹ 1,005.09 | 1 Piece(s) | 6 Day(s) or more | 10 | 20 | 145 | [Trivalent Chromate] Trivalent Black | 2.5 | Half Thread | 10.9 | Low Quantity (can be purchased from one) | ||
₹ 1,005.09 | 1 Piece(s) | 6 Day(s) or more | 10 | 20 | 150 | [Trivalent Chromate] Trivalent Black | 2.5 | Half Thread | 10.9 | Low Quantity (can be purchased from one) | ||
₹ 423.69 | 1 Piece(s) | 6 Day(s) or more | - | 18 | 30 | [Trivalent Chromate] Trivalent White | - | Half Thread | 10.9 | Low Quantity (can be purchased from one) | ||
₹ 433.07 | 1 Piece(s) | 6 Day(s) or more | - | 18 | 35 | [Trivalent Chromate] Trivalent White | - | Half Thread | 10.9 | Low Quantity (can be purchased from one) | ||
₹ 450.50 | 1 Piece(s) | 6 Day(s) or more | - | 18 | 40 | [Trivalent Chromate] Trivalent White | - | Half Thread | 10.9 | Low Quantity (can be purchased from one) | ||
₹ 465.92 | 1 Piece(s) | 6 Day(s) or more | - | 18 | 45 | [Trivalent Chromate] Trivalent White | - | - | 10.9 | Low Quantity (can be purchased from one) | ||
₹ 516.20 | 1 Piece(s) | 6 Day(s) or more | - | 18 | 50 | [Trivalent Chromate] Trivalent White | - | - | 10.9 | Low Quantity (can be purchased from one) | ||
₹ 517.54 | 1 Piece(s) | 6 Day(s) or more | - | 18 | 55 | [Trivalent Chromate] Trivalent White | - | Half Thread | 10.9 | Low Quantity (can be purchased from one) | ||
₹ 529.61 | 1 Piece(s) | 6 Day(s) or more | - | 18 | 60 | [Trivalent Chromate] Trivalent White | - | Half Thread | 10.9 | Low Quantity (can be purchased from one) | ||
₹ 549.72 | 1 Piece(s) | 6 Day(s) or more | - | 18 | 65 | [Trivalent Chromate] Trivalent White | - | Half Thread | 10.9 | Low Quantity (can be purchased from one) | ||
₹ 569.83 | 1 Piece(s) | 6 Day(s) or more | - | 18 | 70 | [Trivalent Chromate] Trivalent White | - | Half Thread | 10.9 | Low Quantity (can be purchased from one) | ||
₹ 584.62 | 1 Piece(s) | 6 Day(s) or more | - | 18 | 75 | [Trivalent Chromate] Trivalent White | - | Half Thread | 10.9 | Low Quantity (can be purchased from one) | ||
₹ 617.80 | 1 Piece(s) | 6 Day(s) or more | - | 18 | 80 | [Trivalent Chromate] Trivalent White | - | Half Thread | 10.9 | Low Quantity (can be purchased from one) | ||
₹ 646.48 | 1 Piece(s) | 6 Day(s) or more | - | 18 | 85 | [Trivalent Chromate] Trivalent White | - | Half Thread | 10.9 | Low Quantity (can be purchased from one) | ||
₹ 677.41 | 1 Piece(s) | 6 Day(s) or more | - | 18 | 90 | [Trivalent Chromate] Trivalent White | - | Half Thread | 10.9 | Low Quantity (can be purchased from one) | ||
₹ 698.24 | 1 Piece(s) | 6 Day(s) or more | - | 18 | 95 | [Trivalent Chromate] Trivalent White | - | Half Thread | 10.9 | Low Quantity (can be purchased from one) | ||
₹ 741.52 | 1 Piece(s) | 6 Day(s) or more | - | 18 | 100 | [Trivalent Chromate] Trivalent White | - | Half Thread | 10.9 | Low Quantity (can be purchased from one) | ||
₹ 813.98 | 1 Piece(s) | 6 Day(s) or more | - | 18 | 105 | [Trivalent Chromate] Trivalent White | - | Half Thread | 10.9 | Low Quantity (can be purchased from one) | ||
₹ 817.97 | 1 Piece(s) | 6 Day(s) or more | - | 18 | 110 | [Trivalent Chromate] Trivalent White | - | Half Thread | 10.9 | Low Quantity (can be purchased from one) | ||
₹ 1,072.26 | 1 Piece(s) | 6 Day(s) or more | - | 18 | 115 | [Trivalent Chromate] Trivalent White | - | Half Thread | 10.9 | Low Quantity (can be purchased from one) | ||
₹ 1,076.25 | 1 Piece(s) | 6 Day(s) or more | - | 18 | 120 | [Trivalent Chromate] Trivalent White | - | Half Thread | 10.9 | Low Quantity (can be purchased from one) | ||
₹ 1,119.53 | 1 Piece(s) | 6 Day(s) or more | - | 18 | 125 | [Trivalent Chromate] Trivalent White | - | Half Thread | 10.9 | Low Quantity (can be purchased from one) |
Part Number |
---|
Loading...
Material | Steel | Basic Shape | Standard (Round) | Mounting Hole Shape | Hex Socket |
---|---|---|---|---|---|
Additional Shape | Standard | Thread Type | Metric coarse |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy