(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Made by Gosho Factory Steel Hexagon Bolt (Cap Screw)【1-2,000 Pieces Per Package】

Made by Gosho Factory Steel Hexagon Bolt (Cap Screw)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      14₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
  • This is a representative image. See the product standards for details.

CAD Data unavailable
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

[Nominal M] 2, 3, 4, 5, 6, 8, 10, 12, 14, 16, 18, 20, 22, 24
[Material] Steel
[Surface Processing] None, Trivalent White, Bright Chromate Plating

Part Number
CSHH-ST-M5-155
CSHH-ST-M5-160
CSHH-ST-M5-170
CSHH-ST-M6-165
CSHH-ST-M8-165
CSHH-ST-M10-165
CSHH-ST-M12-10
CSHH-ST-M14-22
CSHH-ST-M16-15
CSHH-ST-M16-22
CSHH-ST-M20-25
CSHHA-ST-M6-105
CSHHA-ST-M6-115
CSHHA-ST-M6-125
CSHHA-ST-M6-135
CSHHA-ST-M6-145
CSHHA-ST-M6-155
CSHHA-ST-M6-160
CSHHA-ST-M8-155
CSHHA-ST-M10-12
CSHHA-ST-M10-18
CSHHA-ST-M10-155
CSHHA-ST-M12-15
CSHHA-ST-M18-35
CSHHA-ST-M18-105
CSHHA-ST-M18-115
CSHHA-ST-M18-125
CSHHA-ST-M18-135
CSHHA-ST-M18-140
CSHHA-ST-M18-145
CSHHA-ST-M18-150
CSHHB-ST3W-M10-160
CSHHB-ST-M2-8
CSHHB-ST-M4-75
CSHHB-ST-M4-80
CSHHB-ST-M5-5
CSHHB-ST-M5-90
CSHHB-ST-M5-95
CSHHB-ST-M5-100
CSHHB-ST-M5-120
CSHHB-ST-M5-130
CSHHB-ST-M5-140
CSHHB-ST-M5-150
CSHHB-ST-M6-6
CSHHB-ST-M6-120
CSHHB-ST-M6-140
CSHHB-ST-M6-150
CSHHB-ST-M8-160
CSHHB-ST-M10-14
CSHHB-ST-M10-15
CSHHB-ST-M10-22
CSHHB-ST-M12-16
CSHHB-ST-M14-25
CSHHB-ST-M14-105
CSHHB-ST-M14-110
CSHHB-ST-M14-115
CSHHB-ST-M14-125
CSHHB-ST-M14-130
CSHHB-ST-M14-135
CSHHB-ST-M14-140
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSNominal of Thread (M) Length L (mm) SurfaceTreatment Pitch
(mm)
Screw Type Strength Class (Steel) Sales Unit

₹ 316.36

1 Piece(s) 6 Day(s) or more 105155Black oxide coating0.8Half Thread12.9Low Quantity (can be purchased from one)

₹ 349.85

1 Piece(s) 6 Day(s) or more 105160Black Oxide Coating0.8Half Thread12.9Low Quantity (can be purchased from one)

₹ 375.58

1 Piece(s) 6 Day(s) or more 105170Black oxide coating0.8Half Thread12.9Low Quantity (can be purchased from one)

₹ 382.00

1 Piece(s) 5 Day(s) or more 106165Black oxide coating1Half Thread12.9Low Quantity (can be purchased from one)

₹ 353.07

1 Piece(s) 6 Day(s) or more 108165Black oxide coating1.25Half Thread12.9Low Quantity (can be purchased from one)

₹ 379.60

1 Piece(s) 6 Day(s) or more 1010165Black oxide coating1.5Half Thread12.9Low Quantity (can be purchased from one)

₹ 252.62

1 Piece(s) 5 Day(s) or more 101210Black oxide coating1.75Complete thread12.9Low Quantity (can be purchased from one)

₹ 207.07

1 Piece(s) 5 Day(s) or more 101422Black Oxide Coating2Complete thread12.9Low Quantity (can be purchased from one)

₹ 352.27

1 Piece(s) 6 Day(s) or more -1615Black oxide coating2Complete thread12.9Low Quantity (can be purchased from one)

₹ 287.73

1 Piece(s) 6 Day(s) or more 101622Black oxide coating2Complete thread12.9Low Quantity (can be purchased from one)

₹ 370.76

1 Piece(s) 6 Day(s) or more 102025Black oxide coating2.5Complete thread12.9Low Quantity (can be purchased from one)

₹ 203.05

1 Piece(s) 6 Day(s) or more 106105Black oxide coating1Half Thread12.9Low Quantity (can be purchased from one)

₹ 10,710.40

1 Pack(s)

100 Pieces Per Package

6 Day(s) or more 106115Black oxide coating1Half Thread12.9Box/package

₹ 277.27

1 Piece(s) 6 Day(s) or more 106125Black oxide coating1Half Thread12.9Low Quantity (can be purchased from one)

₹ 283.71

1 Piece(s) 6 Day(s) or more 106135Black oxide coating1Half Thread12.9Low Quantity (can be purchased from one)

₹ 292.55

1 Piece(s) 6 Day(s) or more 106145Black oxide coating1Half Thread12.9Low Quantity (can be purchased from one)

₹ 312.35

1 Piece(s) 6 Day(s) or more 106155Black oxide coating1Half Thread12.9Low Quantity (can be purchased from one)

₹ 312.35

1 Piece(s) 6 Day(s) or more 106160Black oxide coating1Half Thread12.9Low Quantity (can be purchased from one)

₹ 320.38

1 Piece(s) 6 Day(s) or more 108155Black oxide coating1.25Half Thread12.9Low Quantity (can be purchased from one)

₹ 134.01

1 Piece(s) 6 Day(s) or more 101012Black oxide coating1.5Complete thread12.9Low Quantity (can be purchased from one)

₹ 69.99

1 Piece(s) 6 Day(s) or more 101018Black Oxide Coating1.5Complete thread12.9Low Quantity (can be purchased from one)

₹ 364.33

1 Piece(s) 6 Day(s) or more 1010155Black oxide coating1.5Half Thread12.9Low Quantity (can be purchased from one)

₹ 154.69

1 Piece(s) 6 Day(s) or more 101215Black Oxide Coating1.75Complete thread12.9Low Quantity (can be purchased from one)

₹ 364.33

1 Piece(s) 6 Day(s) or more 101835Black oxide coating2.5Complete thread12.9Low Quantity (can be purchased from one)

₹ 504.96

1 Piece(s) 6 Day(s) or more 1018105Black oxide coating2.5Half Thread12.9Low Quantity (can be purchased from one)

₹ 562.40

1 Piece(s) 6 Day(s) or more 1018115Black oxide coating2.5Half Thread12.9Low Quantity (can be purchased from one)

₹ 632.00

1 Piece(s) 6 Day(s) or more 1018125Black oxide coating2.5Half Thread12.9Low Quantity (can be purchased from one)

₹ 682.40

1 Piece(s) 5 Day(s) or more 1018135Black oxide coating2.5Half Thread12.9Low Quantity (can be purchased from one)

₹ 682.40

1 Piece(s) 6 Day(s) or more 1018140Black oxide coating2.5Half Thread12.9Low Quantity (can be purchased from one)

₹ 728.80

1 Piece(s) 6 Day(s) or more 1018145Black oxide coating2.5Half Thread12.9Low Quantity (can be purchased from one)

₹ 728.80

1 Piece(s) 5 Day(s) or more 1018150Black oxide coating2.5Half Thread12.9Low Quantity (can be purchased from one)

₹ 433.54

1 Piece(s) 6 Day(s) or more -10160[Trivalent Chromate] Trivalent White1.5Half Thread12.9Low Quantity (can be purchased from one)

₹ 144.13

1 Piece(s) 6 Day(s) or more -28Black oxide coating-Complete thread12.9Low Quantity (can be purchased from one)

₹ 134.01

1 Piece(s) 6 Day(s) or more 10475Black Oxide Coating0.7Half Thread12.9Low Quantity (can be purchased from one)

₹ 191.80

1 Piece(s) 5 Day(s) or more 10480Black Oxide Coating0.7Half Thread12.9Low Quantity (can be purchased from one)

₹ 38.01

1 Piece(s) 6 Day(s) or more 1055Black oxide coating0.8Complete thread12.9Low Quantity (can be purchased from one)

₹ 234.15

1 Piece(s) 6 Day(s) or more 10590Black oxide coating0.8Half Thread12.9Low Quantity (can be purchased from one)

₹ 202.25

1 Piece(s) 6 Day(s) or more 10595Black oxide coating0.8Half Thread12.9Low Quantity (can be purchased from one)

₹ 264.42

1 Piece(s) 8 Day(s) or more 105100Black oxide coating0.8Half Thread12.9Low Quantity (can be purchased from one)

₹ 250.22

1 Piece(s) 6 Day(s) or more 105120Black Oxide Coating0.8Half Thread12.9Low Quantity (can be purchased from one)

₹ 257.18

1 Piece(s) 6 Day(s) or more 105130Black oxide coating0.8Half Thread12.9Low Quantity (can be purchased from one)

₹ 261.20

1 Piece(s) 6 Day(s) or more 105140Black Oxide Coating0.8Half Thread12.9Low Quantity (can be purchased from one)

₹ 265.22

1 Piece(s) 6 Day(s) or more 105150Black oxide coating0.8Half Thread12.9Low Quantity (can be purchased from one)

₹ 42.00

1 Piece(s) 6 Day(s) or more 1066Black oxide coating1Complete thread12.9Low Quantity (can be purchased from one)

₹ 216.45

1 Piece(s) 6 Day(s) or more 106120Black oxide coating1Half Thread12.9Low Quantity (can be purchased from one)

₹ 283.71

1 Piece(s) 5 Day(s) or more 106140Black Oxide Coating1Half Thread12.9Low Quantity (can be purchased from one)

₹ 292.55

1 Piece(s) 6 Day(s) or more 106150Black oxide coating1Half Thread12.9Low Quantity (can be purchased from one)

₹ 320.38

1 Piece(s) 6 Day(s) or more 108160Black oxide coating1.25Half Thread12.9Low Quantity (can be purchased from one)

₹ 68.01

1 Piece(s) 6 Day(s) or more 101014Black oxide coating1.5Complete thread12.9Low Quantity (can be purchased from one)

₹ 68.01

1 Piece(s) 6 Day(s) or more 101015Black oxide coating1.5Complete thread12.9Low Quantity (can be purchased from one)

₹ 72.00

1 Piece(s) 6 Day(s) or more 101022Black oxide coating1.5Complete thread12.9Low Quantity (can be purchased from one)

₹ 152.36

1 Piece(s) 6 Day(s) or more 101216Black Oxide Coating1.75Complete thread12.9Low Quantity (can be purchased from one)

₹ 176.58

1 Piece(s) 6 Day(s) or more 101425Black oxide coating2Complete thread-Low Quantity (can be purchased from one)

₹ 302.71

1 Piece(s) 6 Day(s) or more 1014105Black oxide coating2Half Thread12.9Low Quantity (can be purchased from one)

₹ 302.71

1 Piece(s) 6 Day(s) or more 1014110Black oxide coating2Half Thread12.9Low Quantity (can be purchased from one)

₹ 319.58

1 Piece(s) 6 Day(s) or more 1014115Black oxide coating2Half Thread12.9Low Quantity (can be purchased from one)

₹ 365.93

1 Piece(s) 6 Day(s) or more 1014125Black Oxide Coating2Half Thread12.9Low Quantity (can be purchased from one)

₹ 365.93

1 Piece(s) 6 Day(s) or more 1014130Black oxide coating2Half Thread12.9Low Quantity (can be purchased from one)

₹ 390.85

1 Piece(s) 6 Day(s) or more 1014135Black oxide coating2Half Thread12.9Low Quantity (can be purchased from one)

₹ 390.85

1 Piece(s) 6 Day(s) or more 1014140Black oxide coating2Half Thread12.9Low Quantity (can be purchased from one)
Part Number
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSNominal of Thread (M) Length L (mm) SurfaceTreatment Pitch
(mm)
Screw Type Strength Class (Steel) Sales Unit

Loading...

Basic Information

Material Steel Basic Shape Standard (Round) Mounting Hole Shape Hex Socket
Additional Shape Standard Thread Type Metric coarse
X
whatsapp-qr whatsapp-icon
Close

Comparison list