(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Loading...
Attaching Method | Flange Base | Tightening Force(N) | 400 |
---|---|---|---|
Body Material | Steel | Clamp Screw Size | M8 |
Clamp Screw Material | Steel | Product Category | Main Body |
Arm Height H(mm) | 54 | Arm Length L(mm) | 63 |
Tightening Force (Range Selectable)(N) | ~499 | Tip Screw Type | Bolt with Rubber |
Tip Screw Position Adjustment | Slide Adjustment | - | - |
Japanese Only
Loading...
Attaching Method | Flange Base | Tightening Force(N) | 400 |
---|---|---|---|
Body Material | Steel | Clamp Screw Size | M8 |
Clamp Screw Material | Steel | Product Category | Main Body |
Arm Height H(mm) | 54 | Arm Length L(mm) | 63 |
Tightening Force (Range Selectable)(N) | ~499 | Tip Screw Type | Bolt with Rubber |
Tip Screw Position Adjustment | Slide Adjustment | - | - |
Loading...
Attaching Method | Flange Base | Tightening Force(N) | 400 |
---|---|---|---|
Body Material | Steel | Clamp Screw Size | M8 |
Clamp Screw Material | Steel | Product Category | Main Body |
Arm Height H(mm) | 54 | Arm Length L(mm) | 63 |
Tightening Force (Range Selectable)(N) | ~499 | Tip Screw Type | Bolt with Rubber |
Tip Screw Position Adjustment | Slide Adjustment | - | - |
This downward-pressing flange base type ensures ample space for unclamping.
Loading...
Attaching Method | Flange Base | Tightening Force(N) | 400 |
---|---|---|---|
Body Material | Steel | Clamp Screw Size | M8 |
Clamp Screw Material | Steel | Product Category | Main Body |
Arm Height H(mm) | 54 | Arm Length L(mm) | 63 |
Tightening Force (Range Selectable)(N) | ~499 | Tip Screw Type | Bolt with Rubber |
Tip Screw Position Adjustment | Slide Adjustment | - | - |
Japanese Only
Loading...
Loading...
Loading...
Attaching Method | Flange Base | Tightening Force(N) | 400 |
---|---|---|---|
Body Material | Steel | Clamp Screw Size | M8 |
Clamp Screw Material | Steel | Product Category | Main Body |
Arm Height H(mm) | 54 | Arm Length L(mm) | 63 |
Tightening Force (Range Selectable)(N) | ~499 | Tip Screw Type | Bolt with Rubber |
Tip Screw Position Adjustment | Slide Adjustment | - | - |
Attaching Method | Flange Base | Tightening Force(N) | 400 | Body Material | Steel |
---|---|---|---|---|---|
Clamp Screw Size | M8 | Clamp Screw Material | Steel | Product Category | Main Body |
Arm Height H(mm) | 54 | Arm Length L(mm) | 63 | Tightening Force (Range Selectable)(N) | ~499 |
Tip Screw Type | Bolt with Rubber | Tip Screw Position Adjustment | Slide Adjustment |
Please check the type/dimensions/specifications of the part TVL-50-B in the Toggle Clamp - Vertical Handle TVL-50-B series.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy