(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Toggle Clamp - Vertical Handle Type TVL-50-A, Clamping Force Adjustment Type

Toggle Clamp - Vertical Handle Type TVL-50-A, Clamping Force Adjustment Type
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,551₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

This downward-pressing flange base type ensures ample space for unclamping.
The balance of the clamping force can be adjusted easily and accurately.

 
Part Number
TVL-50-A
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 1,551.33

1 Piece(s) 8 Day(s) or more

Loading...

  1. 1

Basic Information

Attaching Method Flange Base Tightening Force(N) 1~400 Body Material Steel
Clamp Screw Size M8 Clamp Screw Material Steel Product Category Main Body
Arm Height H(mm) 54 Arm Length L(mm) 63 Tightening Force (Range Selectable)(N) Variable
Tip Screw Type Bolt with Rubber Tip Screw Position Adjustment Slide Adjustment