(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Toggle Clamp - Horizontal Handle Type THL-40-A, Clamping Force Adjustment Type

Toggle Clamp - Horizontal Handle Type THL-40-A, Clamping Force Adjustment Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

Japanese Only

CAD Download
  • Order Qty. :

    Check Price / Days to ship

  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---
My Components
  • Order Qty. :

    Check Price / Days to ship

  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---
My Components
  • Order Qty. :

    Check Price / Days to ship

  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---
Similar ProductsSimilar Products
  • Order Qty. :

    Check Price / Days to ship

  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---
Product DetailProduct Detail

Product Description

This downward-pressing flange base type features a low-height design.
The balance of the clamping force can be adjusted easily and accurately.

Part Number
THL-40-A
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 1,195.73

1 Piece(s) 7 Day(s) or more
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

Loading...

  1. 1

Basic Information

Attaching Method Flange Base Tightening Force(N) 1~800 Body Material Steel
Clamp Screw Size M6 Clamp Screw Material Steel Arm Height H(mm) 39.5
Arm Length L(mm) 50 Tightening Force (Range Selectable)(N) Variable Tip Screw Type Bolt with Rubber
Tip Screw Position Adjustment Slide Adjustment

Please check the type/dimensions/specifications of the part THL-40-A in the Toggle Clamp - Horizontal Handle Type THL-40-A, Clamping Force Adjustment Type series.

X
whatsapp-qr whatsapp-icon
Close

Comparison list