(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Sun lock truss【1,000 Pieces Per Package】

Sun lock truss
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      8,941₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

  • This is a representative image. See the product standards for details.

Product Description

[Nominal M] 3, 4, 5
[Material] SUS410
[Surface Processing] German Brown Plating, Black Paint

Part Number
CSPTRHA-410TBS-TP4-16
CSPTRHA-410TBS-TP4-20
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSLength L (mm)

₹ 8,940.80

1 Pack(s)

1,000 Pieces Per Package

5 Day(s) or more 1016

₹ 10,161.60

1 Pack(s)

1,000 Pieces Per Package

5 Day(s) or more 1020

Loading...

  1. 1

Basic Information

Thread Type Tap-Tight Nominal of Thread (M) 4 Detailed Shape Truss
Mounting Hole Shape Phillips Basic Shape Standard (Round) Material SUS410
Surface Treatment Black Paint Tip Shape Flat End Additional Shape Standard
Sales Unit Box/package