(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Stainless Steel SUS410 Sun Lock Round Plate

Stainless Steel SUS410 Sun Lock Round Plate
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      16₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

  • This is a representative image. See the product standards for details.

Product Description

[Nominal M] 4
[Material] SUS410
[Surface Processing] Bare / German Brown Plating

Part Number
CSPRDH-410-TP4-12
CSPRDH-410-TP4-16
CSPRDH-410-TP4-20
CSPRDH-410-TP4-25
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSLength L (mm)

₹ 24.00

1 Piece(s) 5 Day(s) or more 1012

₹ 26.01

1 Piece(s) 5 Day(s) or more 1016

₹ 16.04

1 Piece(s) 5 Day(s) or more 1020

₹ 17.58

1 Piece(s) 5 Day(s) or more 1025

Loading...

  1. 1

Basic Information

Thread Type Tap-Tight Nominal of Thread (M) 4 Detailed Shape Round countersunk
Mounting Hole Shape Phillips Basic Shape Standard (Round) Material SUS410
Surface Treatment Fabric Tip Shape Flat End Additional Shape Standard
Sales Unit Low Quantity (can be purchased from one)