(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

SUNCO Tap-Tight Screw, Flat Washer Head【800 Pieces Per Package】

SUNCO Tap-Tight Screw, Flat Washer Head
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      5,299₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

  • The product shown in the image is a representative image only. See product standards for details.

Product Description

[Nominal] 4
[Material] Stainless steel
[Surface treatment] None / Black paint

Part Number
CSPPNHFI-SUS-TP4-8
CSPPNHFI-SUS-TP4-10
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSLength L (mm)

₹ 5,299.20

1 Pack(s)

800 Pieces Per Package

5 Day(s) or more 108

₹ 5,611.20

1 Pack(s)

800 Pieces Per Package

5 Day(s) or more 1010

Loading...

  1. 1

Basic Information

Thread Type Tap-Tight Nominal of Thread (M) 4 Detailed Shape Pan
Mounting Hole Shape Phillips Basic Shape Standard (Round) Material Stainless Steel
Surface Treatment No Tip Shape Flat End Additional Shape Flanged
Sales Unit Box/package