(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

SUNCO tight B type pot wash head

SUNCO tight B type pot wash head
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      11₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

  • This is a representative image. See the product standards for details.

Product Description

[Nominal] 3
[Material] Stainless Steel
[Surface Processing] None

Part Number
CSPPNHFI-SUS-TP3-8
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHS

₹ 11.11

1 Piece(s) 5 Day(s) or more 10

Loading...

  1. 1

Basic Information

Thread Type Tap-Tight Nominal of Thread (M) 3 Length L (mm) 8
Detailed Shape Pan Mounting Hole Shape Phillips Basic Shape Standard (Round)
Material Stainless Steel Surface Treatment No Tip Shape Flat End
Additional Shape Flanged Sales Unit Low Quantity (can be purchased from one)