(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Iron FT Screw Pot【7,000 Pieces Per Package】

Iron FT Screw Pot
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      40,000₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

  • This is a representative image. See the product standards for details.

Product Description

[Nominal M] 4
[Material] Steel
[Surface Processing] Trivalent Black

Part Number
CSPPNHC-ST3B-TP4-10
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHS

₹ 40,000.00

1 Pack(s)

7,000 Pieces Per Package

14 Day(s) or more 10

Loading...

  1. 1

Basic Information

Thread Type Tap-Tight Nominal of Thread (M) 4 Length L (mm) 10
Detailed Shape Pan Mounting Hole Shape Phillips Basic Shape Standard (Round)
Material Steel Surface Treatment Trivalent Black Tip Shape Flat End
Additional Shape Standard Sales Unit Box/package

Please check the type/dimensions/specifications of the part CSPPNHC-ST3B-TP4-10 in the Iron FT Screw Pot series.