(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Caution
[Nominal M] 2, 2.6, 3, 4
[Material] Steel
[Surface Processing] Trivalent White, Trivalent Black, Chromate Plating, Black Chromate
Part Number |
---|
CSPPNH-ST3B-TP3-8 |
CSPPNH-ST3B-TP3-10 |
CSPPNHD-ST3W-M3-12 |
CSPPNHE-ST3W-M3-6 |
CSPPNHE-ST3W-M3-10 |
CSPPNHFI-ST3W-M3-8 |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Length L (mm) | Surface Treatment |
---|---|---|---|---|---|---|---|---|
₹ 5,164.80 | 1 Pack(s) | 3,000 Pieces Per Package | 5 Day(s) or more | 10 | 8 | [Trivalent Chromate] Trivalent Black | ||
₹ 3,558.40 | 1 Pack(s) | 2,000 Pieces Per Package | 5 Day(s) or more | 10 | 10 | [Trivalent Chromate] Trivalent Black | ||
₹ 3,238.40 | 1 Pack(s) | 2,000 Pieces Per Package | 5 Day(s) or more | 10 | 12 | [Trivalent Chromate] Trivalent White | ||
₹ 4,243.20 | 1 Pack(s) | 3,000 Pieces Per Package | 5 Day(s) or more | 10 | 6 | [Trivalent Chromate] Trivalent White | ||
₹ 3,123.20 | 1 Pack(s) | 2,000 Pieces Per Package | 5 Day(s) or more | 10 | 10 | [Trivalent Chromate] Trivalent White | ||
₹ 4,416.00 | 1 Pack(s) | 3,000 Pieces Per Package | 5 Day(s) or more | 10 | 8 | [Trivalent Chromate] Trivalent White |
Loading...
Thread Type | Tap-Tight | Nominal of Thread (M) | 3 | Detailed Shape | Pan |
---|---|---|---|---|---|
Mounting Hole Shape | Phillips | Basic Shape | Standard (Round) | Material | Steel |
Tip Shape | Flat End | Additional Shape | Standard | Sales Unit | Box/package |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy