(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

SUNCO tight P type pot【600-3,000 Pieces Per Package】

SUNCO tight P type pot
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,394₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

  • This is a representative image. See the product standards for details.

Product Description

[Nominal M] 2.5, 3, 3.5, 4, 5, 6
[Material] Steel · SUS410 · Stainless Steel
[Surface Processing] None / Non-Chrome (Galvanized) Chromate Color / Non-Chrome (Galvanized) Black / Non-Chrome Black / Trivalent Black / Trivalent White / Unichrome Plating / Chromate Plating / Nickel Plating / Black Nickel / Chrome Plating / Trivalent Stainless Coat / Tin Cobalt / Black Painted / Other Special Treatment (ZEC Coat - Base Trivalent White)

Part Number
CSPPNH-410-TP4-14
CSPPNH-ST3W-TP3.5-20
CSPPNH-ST3W-TP4-17
CSPPNH-STT3SC-TP6-16
CSPPNH-SUSTBS-TP2.5-10
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSNominal of Thread (M) Length L (mm) Material Surface Treatment

₹ 3,343.20

1 Pack(s)

800 Pieces Per Package

5 Day(s) or more 10414[Stainless Steel] SUS410[Not Provided] No

₹ 2,393.60

1 Pack(s)

1,000 Pieces Per Package

5 Day(s) or more 103.520[Steel] Steel[Trivalent Chromate] Trivalent White

₹ 2,560.00

1 Pack(s)

1,000 Pieces Per Package

5 Day(s) or more 10417[Steel] Steel[Trivalent Chromate] Trivalent White

₹ 10,959.20

1 Pack(s)

600 Pieces Per Package

5 Day(s) or more 10616[Steel] Steel[Stainless Steel Coating] Trivalent Stainless Steel Coating

₹ 10,716.80

1 Pack(s)

3,000 Pieces Per Package

14 Day(s) or more 102.510[Stainless Steel] Stainless Steel[Black Paint] Black Paint

Loading...

  1. 1

Basic Information

Thread Type Tap-Tight Detailed Shape Pan Mounting Hole Shape Phillips
Basic Shape Standard (Round) Tip Shape Flat End Additional Shape Standard
Sales Unit Box/package