(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Steel FT Screw, Flat Head【3,000-8,000 Pieces Per Package】

Steel FT Screw, Flat Head
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      15,106₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

  • The product shown in the image is a representative image only. See product standards for details.

Product Description

[Nominal M] 3/4
[Material] Steel
[Surface treatment] Trivalent white

Steel FT Screw, Flat Head: Related image

Part Number
CSPCSH-ST3W-TP4-10
CSPCSHB-ST3W-M4-12
CSPCSHB-ST3W-M4-20
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSThread Type Length L (mm) Material

₹ 17,920.00

1 Pack(s)

7,000 Pieces Per Package

5 Day(s) or more 10Tap-Tight10[Steel] Steel

₹ 21,964.80

1 Pack(s)

8,000 Pieces Per Package

5 Day(s) or more 10Self Tapping Screws12[Steel] S45C

₹ 15,105.60

1 Pack(s)

3,000 Pieces Per Package

5 Day(s) or more 10Self Tapping Screws20[Steel] S45C

Loading...

  1. 1

Basic Information

Nominal of Thread (M) 4 Detailed Shape Disc Mounting Hole Shape Phillips
Basic Shape Standard (Round) Surface Treatment Trivalent White Tip Shape Flat End
Additional Shape Standard Sales Unit Box/package