(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

SUNCO Tap-Tight Screw, Flat Head【2,500-8,000 Pieces Per Package】

SUNCO Tap-Tight Screw, Flat Head
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      9,338₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

  • The product shown in the image is a representative image only. See product standards for details.

Product Description

[Nominal M] 2/2.5/2.6
[Material] Steel / Stainless steel
[Surface treatment] Trivalent white / Trivalent black / Nickel plating / Black nickel / Chrome plating / Brass plating / Black paint

Part Number
CSPCSH-ST3B-TP2.5-6
CSPCSH-STGBS-TP2.6-10
CSPCSH-STH-TP2.5-6
CSPCSH-STN-TP2.5-6
CSPCSH-STNB-TP2.5-6
CSPCSH-SUSTBS-TP2-10
CSPCSH-SUSTBS-TP2-12
CSPCSH-SUSTBS-TP2-14
CSPCSH-SUSTBS-TP2.6-5
CSPCSH-SUSTBS-TP2.6-8
CSPCSH-SUSTBS-TP2.6-10
CSPCSH-SUSTBS-TP2.6-12
CSPCSHB-ST3W-TP2.5-6
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSNominal of Thread (M) Length L (mm) Material Surface Treatment

₹ 12,329.60

1 Pack(s)

8,000 Pieces Per Package

5 Day(s) or more 102.56[Steel] Steel[Trivalent Chromate] Trivalent Black

₹ 16,594.40

1 Pack(s)

7,000 Pieces Per Package

14 Day(s) or more -2.610[Steel] Steel[Copper Plating] Brass Plating

₹ 19,748.80

1 Pack(s)

8,000 Pieces Per Package

14 Day(s) or more 102.56[Steel] Steel[Chrome Plating] Chrome Plating

₹ 9,874.40

1 Pack(s)

8,000 Pieces Per Package

14 Day(s) or more 102.56[Steel] Steel[Nickel Plating] Nickel Plating

₹ 13,322.40

1 Pack(s)

8,000 Pieces Per Package

14 Day(s) or more 102.56[Steel] Steel[Nickel Plating] Black nickel

₹ 15,934.40

1 Pack(s)

5,000 Pieces Per Package

14 Day(s) or more 10210[Stainless Steel] Stainless Steel[Black Paint] Black Paint

₹ 13,688.00

1 Pack(s)

4,000 Pieces Per Package

14 Day(s) or more 10212[Stainless Steel] Stainless Steel[Black Paint] Black Paint

₹ 14,341.60

1 Pack(s)

4,000 Pieces Per Package

14 Day(s) or more 10214[Stainless Steel] Stainless Steel[Black Paint] Black Paint

₹ 14,693.60

1 Pack(s)

5,000 Pieces Per Package

14 Day(s) or more 102.65[Stainless Steel] Stainless Steel[Black Paint] Black Paint

₹ 10,011.20

1 Pack(s)

3,000 Pieces Per Package

14 Day(s) or more 102.68[Stainless Steel] Stainless Steel[Black Paint] Black Paint

₹ 10,716.80

1 Pack(s)

3,000 Pieces Per Package

14 Day(s) or more 102.610[Stainless Steel] Stainless Steel[Black Paint] Black Paint

₹ 9,338.40

1 Pack(s)

2,500 Pieces Per Package

5 Day(s) or more 102.612[Stainless Steel] Stainless Steel[Black Paint] Black Paint

₹ 9,676.80

1 Pack(s)

8,000 Pieces Per Package

5 Day(s) or more 102.56[Steel] Steel[Trivalent Chromate] Trivalent White

Loading...

  1. 1

Basic Information

Thread Type Tap-Tight Detailed Shape Disc Mounting Hole Shape Phillips
Basic Shape Standard (Round) Tip Shape Flat End Additional Shape Standard
Sales Unit Box/package