(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Stainless Steel SUS410 Sun Lock Bind

Stainless Steel SUS410 Sun Lock Bind
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      10₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

  • This is a representative image. See the product standards for details.

Product Description

[Nominal M] 3, 4
[Material] SUS410
[Surface Processing] Bare

Part Number
CSPBDH-410-TP3-8
CSPBDH-410-TP3-10
CSPBDH-410-TP4-8
CSPBDH-410-TP4-10
CSPBDH-410-TP4-12
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSNominal of Thread (M) Length L (mm)

₹ 10.35

1 Piece(s) 5 Day(s) or more 1038

₹ 10.67

1 Piece(s) 5 Day(s) or more 10310

₹ 12.56

1 Piece(s) 5 Day(s) or more 1048

₹ 12.80

1 Piece(s) 5 Day(s) or more 10410

₹ 13.25

1 Piece(s) 5 Day(s) or more 10412

Loading...

  1. 1

Basic Information

Thread Type Tap-Tight Detailed Shape Bind Mounting Hole Shape Phillips
Basic Shape Standard (Round) Material SUS410 Surface Treatment Fabric
Tip Shape Flat End Additional Shape Standard Sales Unit Low Quantity (can be purchased from one)