(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

SUNCO tight S type truss【600-800 Pieces Per Package】

SUNCO tight S type truss
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,893₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

  • This is a representative image. See the product standards for details.

Product Description

[Nominal M] 3, 4
[Material] Steel · Stainless Steel
[Surface Processing] Non-chrome (Zinc Plating) Chromate Color, Non-chrome (Zinc Plating) Black, Chrome Plating White, Non-chrome Black, Trivalent Black, Trivalent White, Bright Chromate Plating, Chromate Plating, Black Chromate, Nickel Plating, Chrome Plated, Stainless Steel Coating, Trivalent Stainless Coating, German Brown Plating, Black Paint

Part Number
CSPTRH-ST3B-TP4-30
CSPTRH-ST3W-TP4-30
CSPTRHA-ST3W-TP4-25
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSLength L (mm) Surface Treatment

₹ 3,675.20

1 Pack(s)

600 Pieces Per Package

5 Day(s) or more 1030[Trivalent Chromate] Trivalent Black

₹ 3,003.20

1 Pack(s)

600 Pieces Per Package

5 Day(s) or more 1030[Trivalent Chromate] Trivalent White

₹ 2,892.80

1 Pack(s)

800 Pieces Per Package

5 Day(s) or more 1025[Trivalent Chromate] Trivalent White

Loading...

  1. 1

Basic Information

Thread Type Tap-Tight Nominal of Thread (M) 4 Detailed Shape Truss
Mounting Hole Shape Phillips Basic Shape Standard (Round) Material Steel
Tip Shape Flat End Additional Shape Standard Sales Unit Box/package