(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

12 VDC Lighting Extension Cable (double) I-CB-D series

12 VDC Lighting Extension Cable (double) I-CB-D series
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,387₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


PDF

Japanese Only

CAD Download
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

Extension cable for connecting two 12 VDC lighting units to power supply. Length 1 m/3 m/5 m

Part Number
I-CB-D3
I-CB-D5
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipLength
(mm)

₹ 2,386.78

1 Piece(s) 9 Day(s) or more 3000

₹ 2,814.62

1 Piece(s) 9 Day(s) or more 5000
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipLength
(mm)

Loading...

  1. 1

Basic Information

Compatible Type DC12V Type 2CH
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list