• MISUMI India HO Gurgaon & Pune regional office will be closed on 21st Oct, 2019 on account of assembly elections in Haryana & Maharashtra constituencies.

Option Resistor BOX for Lighting (for IHV/IBF) RBOX series

Option Resistor BOX for Lighting (for IHV/IBF) RBOX series

This resistance box has 12 VDC output power for use with coaxial spotlights, collimated lights, etc.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
RBOX3W-12R
RBOX3W-15R
RBOX-24R
RBOX-27R
RBOX-SAG
Part NumberVolume DiscountDays to ShipCompatible Type
10 Day(s) or more IHVB-22・IHVC-21A・IHVB-22UV-365・IBF-LXS30・IBF-LX30・IBF-LX40・IBF-LX60・IHV-FX100A
10 Day(s) or more IHVC-21A・IHVB-24IR-850・IHVB-24IR-940・IBF-LXS30・IBF-LX30・IBF-LX40・IBF-LX60・IHV-FX100A
10 Day(s) or more IHV-20・IHV-20A・IHV-20UV-400・IBF-LXS30UV-400・IBF-LX30UV-400・IBF-LX40UV-400・IBF-LX60UV-400
10 Day(s) or more IHV-20A
15 Day(s) or more SAG

Loading...

  1. 1

Basic Information

Width(mm) 65 Length(mm) 56 Height(mm) 24

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)