PoE Compatible Control Unit IPSA/IPPA Series

PoE Compatible Control Unit IPSA/IPPA Series

A lighting controller with a PoE power supply that does not require a power source.
[Features]
· With PoE power supply, simultaneous power supply and power control are possible by simply connecting the LAN cable to the injector.
· Dimming parameter control using a PC is possible.
· Pattern data enables switching among preset data for high speed processing of dimming data (8 patterns).
· Lineup with PWM specifications and overdrive specifications as standard.
· CE compliant.
[Applications]
· Ideal for environments where PoE based systems are being built.
· Convenient when power supply installation space is limited.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
IPPA-7M2
IPPA-7M4
IPSA-7M2
IPSA-7M4
Part NumberVolume DiscountDays to ShipRated Output Channel (CH) Output Current Output Current PWM Frequency
(Hz)
Light control
(Tone)
External control
16 Day(s) or more DC12V2650mAPWM Control80256External ON/OFF Control, External Lighting Control (LAN Communication)
11 Day(s) or more DC12V4650mAPWM Control80256External ON/OFF Control, External Lighting Control (LAN Communication)
21 Day(s) or more DC12~36V24000mA10bit-1024External Lighting Control (LAN Communication)
21 Day(s) or more DC12~36V44000mA10bit-1024External Lighting Control (LAN Communication)

Loading...

  1. 1

Basic Information

Input Voltage PoE power supply Capacity(W) 30

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)