(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

1000 Gradations, Digital Controller, ILP Series

1000 Gradations, Digital Controller, ILP Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      29,115₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Compact and low-price digital controller.
[Features]
· With a design optimized by densely mounting the parts, the size has become about 1/6 that of the conventional model.
· Featuring a highly visible digital display for which dimming is possible in 1,000 stages.
· Input voltage is 24 VDC.
· ILP-30M2 with 12 VDC output voltage and 30 W total capacity and ILP-60M2-24 with 24 VDC output voltage and 60 W total capacity are available.
· Equipped as standard with DIN rail adapter. CE compliant.
[Applications]
· Ideal for power supply installation when space is limited.
· Convenient for external on/off control of lights.

 
Part Number
ILP-30M2
ILP-60M2-24
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRated Output Capacity
(W)

₹ 37,491.20

1 Piece(s) 11 Day(s) or more DC12V30

₹ 29,114.76

1 Piece(s) 11 Day(s) or more DC24V60

Loading...

  1. 1

Basic Information

Input Voltage DC24V Channel (CH) 2 Output Current PWM Control
PWM Frequency(Hz) 80 Light control(Tone) 1000
X
whatsapp-qr whatsapp-icon