High-Performance Voltage Dimming Power Supply (for Lighting IDBB-LSR/IQDH-LSR/IDBB-RE, etc.) IWDV-24 series

High-Performance Voltage Dimming Power Supply (for Lighting IDBB-LSR/IQDH-LSR/IDBB-RE, etc.) IWDV-24 series

24 VDC output, 100 W or 300 W voltage dimmer power supply.
Digital 1,000-step brightness adjustment. External dimming control can be switched between Ethernet communication and parallel communication.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
IWDV-100S-24
IWDV-300S-24
Part NumberVolume DiscountDays to ShipCapacity
(W)
Output Connector Number/CH
10 Day(s) or more 1005 (Metal Connector 1 / SM Connector 4)
10 Day(s) or more 3006 (Metal Connector 2 / SM Connector4)

Loading...

  1. 1

Basic Information

Input Voltage VAC 100–240 Rated Output DC24V Channel (CH) 1
Output Current Output voltage variation method Light control(Tone) 1000 External control External ON/OFF Control, External Lighting Control (10-Bit Parallel Communication/LAN Communication)

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)