High-Capacity Voltage Dimming Power Supply (for Lighting IDBB-LSRF/IFD/IDBA-RK) IWDV-48 series

High-Capacity Voltage Dimming Power Supply (for Lighting IDBB-LSRF/IFD/IDBA-RK) IWDV-48 series

48 VDC output, 300 W or 600 W voltage dimmer power supply.
The S series provides digital 1,000-step brightness adjustment. External dimming control can be switched between Ethernet communication and parallel communication. SL series uses analog dimming. External dimming control is performed using external 0-5 V.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
IWDV-300S-48
IWDV-300SL-48
IWDV-600S-48
Part NumberVolume DiscountDays to ShipCapacity
(W)
External control
20 Day(s) or more 300External ON/OFF Control, External Lighting Control (To Switch Between 10-Bit Parallel Communication/LAN Communication)
22 Day(s) or more 300External ON/OFF Control, External Lighting Control (Analog 0-5 V)
20 Day(s) or more 600External ON/OFF Control, External Lighting Control (To Switch Between 10-Bit Parallel Communication/LAN Communication)

Loading...

  1. 1

Basic Information

Input Voltage VAC 100–240 Rated Output DC48V Channel (CH) 1
Output Connector Number/CH 2 (2 Light Connection Ports for 1 Connector) Output Current Output voltage variation method Light control(Tone) 1000

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)