• MISUMI India HO Gurgaon & Pune regional office will be closed on 21st Oct, 2019 on account of assembly elections in Haryana & Maharashtra constituencies.

Variable High Luminance Spot Lighting IHV-FX Series

Variable High Luminance Spot Lighting IHV-FX Series

This spot lighting can be changed over a wide range, from condensed to long distance illumination.
[Features]
· Variable irradiation range type that uses high-output power LEDs.
· WD 50 mm condenses light to the minimum diameter of 3 mm and WD 500 mm spreads it to the maximum diameter of 280 mm.
· Condensed lighting offers brightness equivalent to that of halogen.
· Light color can be selected from white / red / blue / green.
[Applications]
· Ideal when brightness is required for high-magnification, high-speed camera shutters with objective lenses, etc.
· Convenient for component shape inspection with high speed shutter and as an auxiliary light with high magnification lens, etc.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
IHV-FX100AB
IHV-FX100AG
IHV-FX100AR
IHV-FX100AW
IHV-FX100AW+ILC-700M2-VI-SET
Part NumberVolume DiscountDays to ShipEmitting Color Set Content
25 Day(s) or more BlueMain Unit Only
25 Day(s) or more GreenMain Unit Only
25 Day(s) or more RedMain Unit Only
20 Day(s) or more WhiteMain Unit Only
20 Day(s) or more WhiteMain body / Light control power

Loading...

  1. 1

Basic Information

Light Type Visible Light Main Body Type Spot Type Irradiation Direction Vertical Emitter
Light Source Since light Irradiation Light Type Direct Light External Dimension D (Range)(mm) 30.1~50
External Dimension D(mm) 45 Width W (Range)(mm) 80.1~100 Width W(mm) 98.5
Input Current(mA) 700mA

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)