• MISUMI India HO Gurgaon & Pune regional office will be closed on 21st Oct, 2019 on account of assembly elections in Haryana & Maharashtra constituencies.

Collimate Light (Pseudo Collimated Light) IBF Series

Collimate Light (Pseudo Collimated Light) IBF Series

Pseudo collimated light source capable of long distance irradiation several tens of meters away.
[Features]
· Usable as a backlight in combination with a telecentric lens.
· Parallel light prevents light wraparound, thus optimizing for shape inspections of transparent items and shape/dimension inspection of screws, etc.
· Parallel light emission enables illumination tens of meters forward as well.
· Can be used for factory indicator lights or situations where the equipment environment prevents lighting from being placed nearby.
· Ideal for local irradiation as light does not spread. Light color can be selected from white / red / blue / green / 850 infrared / 400 ultraviolet.
[Applications]
· Convenient for size and shape inspections of electronic parts and lead frame dimensions.
· Ideal for measuring the pitch of connector pins and for edge extraction of substrates and sheets.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
IBF-LX30AB
IBF-LX30AG
IBF-LX30AR
IBF-LX30AW
IBF-LX30IR-850
IBF-LX30UV-400
IBF-LX40AB
IBF-LX40AG
IBF-LX40AR
IBF-LX40AW
IBF-LX40AW+ILC-700M2-VI-SET
IBF-LX40IR-850
IBF-LX40UV-400
IBF-LX60AB
IBF-LX60AG
IBF-LX60AR
IBF-LX60AW
IBF-LX60IR-850
IBF-LX60UV-400
IBF-LXS30AB
IBF-LXS30AG
IBF-LXS30AR
IBF-LXS30AW
IBF-LXS30IR-850
IBF-LXS30UV-400
Part NumberVolume DiscountDays to ShipLight Type Emitting Color External Dimension D
(mm)
Width W (Range)
(mm)
Width W
(mm)
Set Content Input Current
(mA)
Wavelength
(nm)
20 Day(s) or more Visible LightBlue3260.1~8068.5Main Unit Only700mA-
20 Day(s) or more Visible LightGreen3260.1~8068.5Main Unit Only700mA-
20 Day(s) or more Visible LightRed3260.1~8068.5Main Unit Only700mA-
20 Day(s) or more Visible LightWhite3260.1~8068.5Main Unit Only700mA-
25 Day(s) or more Infrared Ray-3260.1~8068.5Main Unit Only700mA850
25 Day(s) or more Ultraviolet-3260.1~8068.5Main Unit Only350mA400
20 Day(s) or more Visible LightBlue4860.1~8064.5Main Unit Only700mA-
20 Day(s) or more Visible LightGreen4860.1~8064.5Main Unit Only700mA-
20 Day(s) or more Visible LightRed4860.1~8064.5Main Unit Only700mA-
20 Day(s) or more Visible LightWhite4860.1~8064.5Main Unit Only700mA-
20 Day(s) or more Visible LightWhite4860.1~8064.5Main body / Light control power700mA-
25 Day(s) or more Infrared Ray-4860.1~8064.5Main Unit Only700mA850
25 Day(s) or more Ultraviolet-4860.1~8064.5Main Unit Only350mA400
20 Day(s) or more Visible LightBlue70100.1~150122Main Unit Only700mA-
20 Day(s) or more Visible LightGreen70100.1~150122Main Unit Only700mA-
20 Day(s) or more Visible LightRed70100.1~150122Main Unit Only700mA-
20 Day(s) or more Visible LightWhite70100.1~150122Main Unit Only700mA-
25 Day(s) or more Infrared Ray-70100.1~150122Main Unit Only700mA850
25 Day(s) or more Ultraviolet-70100.1~150122Main Unit Only350mA400
20 Day(s) or more Visible LightBlue3240.1~6043Main Unit Only700mA-
20 Day(s) or more Visible LightGreen3240.1~6043Main Unit Only700mA-
20 Day(s) or more Visible LightRed3240.1~6043Main Unit Only700mA-
20 Day(s) or more Visible LightWhite3240.1~6043Main Unit Only700mA-
25 Day(s) or more Infrared Ray-3240.1~6043Main Unit Only700mA850
25 Day(s) or more Ultraviolet-3240.1~6043Main Unit Only350mA400

Loading...

  1. 1

Basic Information

Main Body Type Spot Type Irradiation Direction Vertical Emitter / Backlight Light Source Since light
Irradiation Light Type Parallel Light External Dimension D (Range)(mm) 30.1~50

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)