NEO Dome Lamp (Direct Light) IDDA-KH Series

NEO Dome Lamp (Direct Light) IDDA-KH Series

Reflective, highly uniform dome lighting.
[Features]
· The bowl-type dome is irradiated with LEDs, and the light reflected from the dome irradiates the workpiece side.
· Uniform light is completely irradiated, making it optimal for print inspection of uneven workpieces, etc.
· Suppresses halation to achieve a uniform image without shadows.
[Applications]
· Useful for mounted substrate inspections, tablet chip inspections, gloss surface dent inspections, and marking inspections.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
IDDA-KH60AW
IDDA-KH60B
IDDA-KH60R
IDDA-KH80AW
IDDA-KH80AW+IDPA-30M2+I-CB-S1
IDDA-KH80B
IDDA-KH80R
IDDA-KH120AW
IDDA-KH120B
IDDA-KH120R
IDDA-KH150AW
IDDA-KH150B
IDDA-KH150R
IDDA-KH220AW
IDDA-KH220B
IDDA-KH220R
IDDA-KH270AWHV
IDDA-KH270BHV
IDDA-KH270RHV
IDDA-KH350AWHV
IDDA-KH350BHV
IDDA-KH350RHV
Part NumberVolume DiscountDays to ShipEmitting Color External Dimension D (Range)
(mm)
External Dimension D
(mm)
Power Consumption (Range)
(W)
Power Consumption
(W)
Center Hole Size d (Range)
(mm)
Center Hole Size d
(mm)
Height H (Range)
(mm)
Height H (The max. value is applied for Flexible Type)
(mm)
Set Content Input Voltage
(V)
27 Day(s) or more White50.1~80666.1–86.55–201520.1~3030Main Unit OnlyDC12V
15 Day(s) or more Blue50.1~80666.1–86.55–201520.1~3030Main Unit OnlyDC12V
15 Day(s) or more Red50.1~80666.1–86.55–201520.1~3030Main Unit OnlyDC12V
10 Day(s) or more White80.1~100858.1–1095–202040.1~7045Main Unit OnlyDC12V
10 Day(s) or more White80.1~100858.1–1095–202040.1~7045Main body / Light control power / CableDC12V
15 Day(s) or more Blue80.1~100858.1–1095–202040.1~7045Main Unit OnlyDC12V
15 Day(s) or more Red80.1~100858.1–1095–202040.1~7045Main Unit OnlyDC12V
15 Day(s) or more White100.1~13012410.1~2013.530.1~404040.1~7059Main Unit OnlyDC12V
15 Day(s) or more Blue100.1~13012410.1~2013.530.1~404040.1~7059Main Unit OnlyDC12V
15 Day(s) or more Red100.1~13012410.1~2013.530.1~404040.1~7059Main Unit OnlyDC12V
15 Day(s) or more White150.1~20015410.1~201840.1~505070.1~10072Main Unit OnlyDC12V
15 Day(s) or more Blue150.1~20015410.1~201840.1~505070.1~10072Main Unit OnlyDC12V
15 Day(s) or more Red150.1~20015410.1~201840.1~505070.1~10072Main Unit OnlyDC12V
20 Day(s) or more White200~22320.1~3028.540.1~5050101~111Main Unit OnlyDC12V
20 Day(s) or more Blue200~22320.1~3028.540.1~5050101~111Main Unit OnlyDC12V
20 Day(s) or more Red200~22320.1~3028.540.1~5050101~111Main Unit OnlyDC12V
20 Day(s) or more White200~27330.1~403440.1~5050101~137Main Unit OnlyDC24V
20 Day(s) or more Blue200~27330.1~403440.1~5050101~137Main Unit OnlyDC24V
20 Day(s) or more Red200~27330.1~403440.1~5050101~137Main Unit OnlyDC24V
20 Day(s) or more White200~35340.1~504440.1~5050101~177.2Main Unit OnlyDC24V
25 Day(s) or more Blue200~35340.1~504440.1~5050101~177.2Main Unit OnlyDC24V
25 Day(s) or more Red200~35340.1~504440.1~5050101~177.2Main Unit OnlyDC24V

Loading...

  1. 1

Basic Information

Light Type Visible Light Main Body Type Round shape Irradiation Direction Vertical Emitter
Light Source Since light Irradiation Light Type Reflected light

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)