UV Illumination UV-CAN Series

UV Illumination UV-CAN Series

405 nm, 375 nm, 365 nm ultraviolet lighting.
Enables inspections clearer than those using visible light. Output 2 times that of the conventional model.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
IDBA-C50/15AUV-375
IDBA-C50/15UV-405NR
IDBA-C50/50AUV-365
IDR-50/28AUV-365
IDR-50/28AUV-365+IDPA-30M2+I-CB-S1
IDR-50/28AUV-375
IDR-50/28UV-405NR
IDR-110/60AUV-365
IDR-110/60AUV-375
IDR-LA74/48UV-405NR
IFV-C40UV-405NR
Part NumberVolume DiscountDays to ShipMain Body Type Irradiation Direction Irradiation Light Type External Dimension D (Range)
(mm)
External Dimension D
(mm)
Width W (Range)
(mm)
Width W
(mm)
Length L (Range)
(mm)
Length L
(mm)
Power Consumption (Range)
(W)
Power Consumption
(W)
Center Hole Size d (Range)
(mm)
Center Hole Size d
(mm)
Height H (Range)
(mm)
Height H (The max. value is applied for Flexible Type)
(mm)
Set Content Wavelength
(nm)
20 Day(s) or more Line formsVertical EmitterDirect Light--40.1~606010–30180.1–11--20.1~3020.5Main Unit Only375
20 Day(s) or more Line formsVertical EmitterDirect Light--40.1~606010–30182.1~32.9--20.1~3020.5Main Unit Only405
20 Day(s) or more RectangularVertical EmitterSurface Emission--60.1~806250.1~80512.1~32.9--20.1~3028.5Main Unit Only365
20 Day(s) or more Ring TypeObliqueDirect Light30.1~5050----1.1~21.520.1~302815.1~2016Main Unit Only365
20 Day(s) or more Ring TypeObliqueDirect Light30.1~5050----1.1~21.520.1~302815.1~2016Main body / Light control power / Cable365
20 Day(s) or more Ring TypeObliqueDirect Light30.1~5050----1.1~21.520.1~302815.1~2016Main Unit Only375
20 Day(s) or more Ring TypeObliqueDirect Light30.1~5050----2.1~32.920.1~302815.1~2016Main Unit Only405
20 Day(s) or more Ring TypeObliqueDirect Light100.1~130110----6.1–87.250.1~706020.1~3026Main Unit Only365
20 Day(s) or more Ring TypeObliqueDirect Light100.1~130110----6.1–87.250.1~706020.1~3026Main Unit Only375
20 Day(s) or more Ring TypeObliqueDirect Light50.1~8074----5.1~65.440.1~504815.1~2019Main Unit Only405
20 Day(s) or more RectangularCoaxial VerticalSurface Emission--60.1~807530.1~50504.1~54.1--40.1~7051.4Main Unit Only405

Loading...

  1. 1

Basic Information

Light Type Ultraviolet Light Source Since light Input Voltage(V) DC12V

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)