• MISUMI India HO Gurgaon & Pune regional office will be closed on 21st Oct, 2019 on account of assembly elections in Haryana & Maharashtra constituencies.

1 Million lx Natural Air-Cooled Seamless Line Light (Light Focus) IDBB-LSRH Series

1 Million lx Natural Air-Cooled Seamless Line Light (Light Focus) IDBB-LSRH Series

Naturally air-cooled light for line sensors that realizes 1 million lx.
[Features]
· Naturally air-cooled and can also be used in cleanrooms.
· WD 50 mm and irradiation width 7 mm enable easy installation and adjustment with a line camera.
· The size ranges up to 10,000 mm in 100 mm increments.
· Offset dimming function is also available, so the overall brightness can be changed while maintaining the individual dimming settings.
· External dimming LAN. Illumination temperature abnormality detection is also equipped as standard to handle trouble at its first sign.
[Applications]
· Ideal for mounting substrate parts inspection and visual inspection of cylindrical workpieces in cleanrooms.
· Ideal for inspection of scratches, foreign matter, dirt, and unevenness on film and glossy surfaces.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
IDBB-LSRH1000W
IDBB-LSRH100W
IDBB-LSRH200W
IDBB-LSRH300W
IDBB-LSRH300W+IMC-300M10-TP+I-CB-S1-HDN
IDBB-LSRH400W
IDBB-LSRH500W
IDBB-LSRH600W
IDBB-LSRH700W
IDBB-LSRH800W
IDBB-LSRH900W
Part NumberVolume DiscountDays to ShipWidth W (Range)
(mm)
Width W
(mm)
Power Consumption (Range)
(W)
Power Consumption
(W)
Set Content
25 Day(s) or more 250.1~1053.5220.1~300Main Unit Only
25 Day(s) or more 100.1~150153.520.1~3030Main Unit Only
25 Day(s) or more 250.1~253.550.1~8060Main Unit Only
25 Day(s) or more 250.1~353.580.1~10090Main Unit Only
25 Day(s) or more 250.1~353.580.1~10090Main body / Light control power / Cable
25 Day(s) or more 250.1~453.5100.1~130120Main Unit Only
25 Day(s) or more 250.1~553.5130.1~150150Main Unit Only
25 Day(s) or more 250.1~653.5150.1~180180Main Unit Only
25 Day(s) or more 250.1~753.5180.1~220210Main Unit Only
25 Day(s) or more 250.1~853.5220.1~240Main Unit Only
25 Day(s) or more 250.1~953.5220.1~270Main Unit Only

Loading...

  1. 1

Basic Information

Light Type Visible Light Main Body Type Line forms Emitting Color White
Irradiation Direction Vertical Emitter Light Source Since light Irradiation Light Type Light Collecting
Length L (Range)(mm) 50.1~80 Length L(mm) 60 Height H (Range)(mm) 70.1~100
Height H (The max. value is applied for Flexible Type)(mm) 88

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)