Coaxial Spot Lighting for Telecentric IV/IHV Series

Coaxial Spot Lighting for Telecentric IV/IHV Series

Coaxial spotlight.
Insert into a telecentric lens to be used for coaxial epi-illumination. Ideal for positioning (alignment) in the LCD, semiconductor, and electronic component fields, etc. Various products are available from compact shapes (IV) to high brightness (IHVE).

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
IHV-20AB
IHV-20AG
IHV-20AR
IHV-20AW
IHV-20AW+ILC-350M2-VI-SET
IHVE-21AB
IHVE-21AG
IHVE-21AR
IHVE-21AW
IHVE-21AW+ILC-700M2-VI-SET
IV-14AB
IV-14AG
IV-14AR
IV-14AW
IV-14AW+IDPA-30M2+I-CB-S1
IV-30AB
IV-30AG
IV-30AR
IV-30AW
IV-30AW+IDPA-30M2+I-CB-S1
Part NumberVolume DiscountDays to ShipEmitting Color External Dimension D
(mm)
Width W (Range)
(mm)
Width W
(mm)
Power Consumption (Range)
(W)
Power Consumption
(W)
Set Content Input Voltage
(V)
Input Current
(mA)
15 Day(s) or more Blue2025.1~4036--Main Unit Only-350mA
20 Day(s) or more Green2025.1~4036--Main Unit Only-350mA
10 Day(s) or more Red2025.1~4036--Main Unit Only-350mA
10 Day(s) or more White2025.1~4036--Main Unit Only-350mA
10 Day(s) or more White2025.1~4036--Main body / Light control power-350mA
15 Day(s) or more Blue2140.1~6055--Main Unit Only-700mA
20 Day(s) or more Green2140.1~6055--Main Unit Only-700mA
15 Day(s) or more Red2140.1~6055--Main Unit Only-700mA
15 Day(s) or more White2140.1~6055--Main Unit Only-700mA
15 Day(s) or more White2140.1~6055--Main body / Light control power-700mA
15 Day(s) or more Blue1410–25220.1–11Main Unit OnlyDC12V-
20 Day(s) or more Green1410–25220.1–11Main Unit OnlyDC12V-
10 Day(s) or more Red1410–25220.1–11Main Unit OnlyDC12V-
10 Day(s) or more White1410–25220.1–11Main Unit OnlyDC12V-
10 Day(s) or more White1410–25220.1–11Main body / Light control power / CableDC12V-
10 Day(s) or more Blue3025.1~40351.1~22Main Unit OnlyDC12V-
15 Day(s) or more Green3025.1~40351.1~22Main Unit OnlyDC12V-
10 Day(s) or more Red3025.1~40351.1~22Main Unit OnlyDC12V-
10 Day(s) or more White3025.1~40351.1~22Main Unit OnlyDC12V-
10 Day(s) or more White3025.1~40351.1~22Main body / Light control power / CableDC12V-

Loading...

  1. 1

Basic Information

Light Type Visible Light Main Body Type Spot Type Irradiation Direction Coaxial Vertical
Light Source Since light Irradiation Light Type Surface Emission External Dimension D (Range)(mm) 10–30

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)