• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Dome / Pseudo Coaxial Integrated Lighting (Indirect Light) IDU-C Series

Dome / Pseudo Coaxial Integrated Lighting (Indirect Light) IDU-C Series

Reflective/pseudo coaxial type uniform dome lighting.
Pseudo-coaxial + dome lighting prevents light dropout, allowing for even lighting.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
IDU-C80B
IDU-C80DW
IDU-C80DW+IDPA-30M2
IDU-C80G
IDU-C80R
IDU-C120B
IDU-C120DW
IDU-C120G
IDU-C120R
IDU-C150B
IDU-C150DW
IDU-C150G
IDU-C150R
Part NumberVolume DiscountDays to ShipEmitting Color External Dimension D (Range)
(mm)
External Dimension D
(mm)
Power Consumption (Range)
(W)
Power Consumption
(W)
Center Hole Size d (Range)
(mm)
Center Hole Size d
(mm)
Height H (Range)
(mm)
Height H (The max. value is applied for Flexible Type)
(mm)
Set Content
25 Day(s) or more Blue80.1~100846.1–86.15–201940.1~7063Main Unit Only
10 Day(s) or more White80.1~100846.1–86.15–201940.1~7063Main Unit Only
15 Day(s) or more White80.1~100846.1–86.15–201940.1~7063Main body / Light control power
25 Day(s) or more Green80.1~100846.1–86.15–201940.1~7063Main Unit Only
20 Day(s) or more Red80.1~100845.1~65.15–201940.1~7063Main Unit Only
25 Day(s) or more Blue100.1~13012210.1~2010.330.1~4032101~102Main Unit Only
20 Day(s) or more White100.1~13012210.1~2010.330.1~4032101~102Main Unit Only
25 Day(s) or more Green100.1~13012210.1~2010.330.1~4032101~102Main Unit Only
25 Day(s) or more Red100.1~1301228.1–10930.1~4032101~102Main Unit Only
25 Day(s) or more Blue150.1~20015210.1~2017.930.1~4032101~125Main Unit Only
25 Day(s) or more White150.1~20015210.1~2017.930.1~4032101~125Main Unit Only
25 Day(s) or more Green150.1~20015210.1~2017.930.1~4032101~125Main Unit Only
25 Day(s) or more Red150.1~20015210.1~2015.630.1~4032101~125Main Unit Only

Loading...

  1. 1

Basic Information

Light Type Visible Light Main Body Type Round shape Irradiation Direction Coaxial Vertical
Light Source Since light Irradiation Light Type Reflected light Input Voltage(V) DC12V

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)