(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Large Area Lighting RiaLux (Area Lighting: 400 Size or Less) IFPA Series

Large Area Lighting RiaLux (Area Lighting: 400 Size or Less) IFPA Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      115,594₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Large and uniform surface illumination.
Lineup in multiples of □100 mm. Ideal for inspecting appearance or foreign objects on large workpieces such as plastic bottles. The special structure naturally cools the air without air conditioning or a fan.

 
Part Number
IFPA-200/200AWHV
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 115,593.53

1 Piece(s) 14 Day(s) or more

Loading...

  1. 1

Basic Information

Light Type Visible Light Main Body Type Rectangular Emitting Color White
Irradiation Direction Backlight Light Source Since light Irradiation Light Type Surface Emission
Width W (Range)(mm) 200.1~250 Width W(mm) 230 Length L (Range)(mm) 250.1~400
Length L(mm) 260 Power Consumption (Range)(W) 30.1~40 Power Consumption(W) 40
Height H (Range)(mm) 40.1~70 Height H (The max. value is applied for Flexible Type)(mm) 45 Set Content Main Unit Only
Input Voltage(V) DC24V

Please check the type/dimensions/specifications of the part IFPA-200/200AWHV in the Large Area Lighting RiaLux (Area Lighting: 400 Size or Less) IFPA Series series.